XT1H 160 TMD 125-1250 4p F F InN=100%
1SDA067463R1
8015644013578
C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A FULLY RATED NEUTRAL
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 55.9 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT1HE4125AFF000XXX
4379250
1 piece
85362090
101.6 mm
130 mm
70 mm
1.4 kg
box 1 piece
128 mm
135 mm
143 mm
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 45.5 ... 80 mm²
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
4P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 10.7 W
125 A
50 / 60 Hz
8 kV
1250 A
800 V
690 V AC
500 V DC
(220 V AC) 80 kA
(230 V AC) 80 kA
(240 V AC) 80 kA
(380 V AC) 52.5 kA
(415 V AC) 37.5 kA
(440 V AC) 32.5 kA
(500 V AC) 25 kA
(525 V AC) 17.5 kA
(690 V AC) 5 kA
(250 V DC) 2 Poles in Series 52.5 kA
(500 V DC) 3 Poles in Series 52.5 kA
(220 V AC) 100 kA
(230 V AC) 100 kA
(240 V AC) 100 kA
(380 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(525 V AC) 35 kA
(690 V AC) 10 kA
(250 V DC) 2 Poles in Series 70 kA
(500 V DC) 3 Poles in Series 70 kA
160 A
690 V
Main Circuit M6
TMD
TM
87.5...125 A
H
IEC60947-2
XT1
Front
Bolt
6 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409