XT1H 160 TMD 80-800 4p F F
XT1H 160 TMD 80-800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1H 160 TMD 80-800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1H 160 TMD 80-800 4p F F
Product ID:
1SDA067459R1
EAN:
8015644013530
Catalog Description:
XT1H 160 TMD 80-800 4p F F
Long Description:
C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
429251da-5ec9-4a6e-a62e-93471544fef2 Italy
Simplified SCIP:
d154cb17-b12c-4daf-8dcf-304e43de7844 Belgium

afefb658-2845-4cfd-a6ef-df519351b987 Spain

40f08b2d-d00a-46e9-868d-e1c7be562600 Hungary

a9e89d53-cec0-4cef-8ee6-b7c2cb1f932f France

ba0870c1-1b47-4914-a4d3-989f4924534d Bulgaria

a640e782-b877-4397-83f1-2ea0f9fbf718 Germany

3b4c243c-c16d-4b99-b271-7c94d3eef46b Sweden

226446b5-a8fa-4af7-b07e-e5a9a6064caa Portugal

64b08b06-70e1-4c6d-8c6e-9e706ece7f85 Germany

cac73cf8-b5e6-419f-ae85-60396a3dc360 Poland

ae3e9175-f7d5-47c8-9781-2f4f93348398 Czech Republic

ab6cb8bb-3939-4b53-b641-35e3ea0bcc82 Germany

8f5a8dbc-8e33-4e96-8c73-b29addb472b2 Denmark

1f697455-2acc-437a-afed-285a626bd3f1 Germany

be483c31-e5bb-4541-8009-018964c53d8d Hungary

8c496bb1-db6e-4e95-875f-e944713cee5a Netherlands

969ca89e-ecee-41bc-9cc6-3df6bbd94ee2 Croatia

2cf5454b-63c9-48de-b25b-d164a1e3d43c Greece

bdcb763a-729b-42d9-a620-04c2f86adab6 Estonia

64087a6e-d0fb-4f98-9095-02472bbda543 Sweden

26f56613-2040-403d-9002-6d74b73fba6c Poland

61824cdd-e6fd-4ec3-a6a8-7d1833b36c94 France

7aefc4d3-6f6b-45fa-86e3-847d21c42836 Germany

8f20b9d9-a104-4678-bc71-6aa25c454c0c Poland

89d9a8f8-b4ee-4a28-bafc-31a96ab8d296 Norway

f0e085b8-3004-476e-aad3-5879a2b9ffe8 Belgium

87432d64-f88c-43d4-874d-84d2a5f56a05 Finland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1HE4080AFF000XXX
E-Number (Norway):
4379248
EAN:
8015644013530
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8015644013530
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.8 W
Rated Current (In):
80 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
800 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 52.5 kA

(415 V AC) 37.5 kA

(440 V AC) 32.5 kA

(500 V AC) 25 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 52.5 kA

(500 V DC) 3 Poles in Series 52.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 35 kA

(690 V AC) 10 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
56...80 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1H 160 TMD 80-800 4p F F
6.3.0.53655