XT1H 160 TMD 125-1250 3p F F
XT1H 160 TMD 125-1250 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1H 160 TMD 125-1250 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1H 160 TMD 125-1250 3p F F
Product ID:
1SDA067453R1
EAN:
8015644013479
Catalog Description:
XT1H 160 TMD 125-1250 3p F F
Long Description:
C.BREAKER TMAX XT1H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
257f727a-d73b-4b44-9b03-f660196a0e86 Italy
Simplified SCIP:
5c828b60-5527-4871-961b-d10cab4f90f3 France

17a1f22a-6317-4788-bd82-724e76616265 Germany

e27712b2-6ae0-42c4-99bf-6efdeef3098b Spain

6ca28ee4-c3cf-438d-8069-059fba8cda03 Belgium

0937c73e-4918-409f-af6f-557974a0ac60 Hungary

9d04a931-95ce-4982-9a87-a18ef7952af4 Germany

da5c651f-ad6f-4830-9838-75307a3e41c3 Denmark

f08a6ac8-4d07-4f5c-898a-f2679fcfce7a Croatia

e5f5944f-30ce-44b8-8ebb-05cf2225445f Germany

d823427b-c5b3-4acc-a2e1-44f9e431cdb6 Sweden

4d1f1b0b-a1a8-4b10-9353-82985f57e486 Czech Republic

a436ebcb-6858-4e91-a544-76295a66beaf Bulgaria

3fd23387-967b-4388-9761-8955fca8bce3 Poland

b2427607-c00a-4329-a107-c14d150320d3 Poland

e989eb56-ff47-4239-98f3-b36f796831b4 Germany

25352a15-a89c-429c-a0a8-806c4e439c39 Germany

afde0b89-a30b-47b7-b23b-09c6143ea6e5 Portugal

8aef2b00-f063-4756-acbb-46e9971a295e Belgium

a068cb1a-c512-4bf6-ab3d-0e491507784c France

5077a1bc-4385-4ba3-89b5-eb0fb8bc9d14 Greece

1975c665-8935-4c58-9838-7105c5430cb6 Poland

cd037e7d-ddcc-43fa-8ce7-dc0c1d3037b1 Hungary

e72ba110-0eeb-4867-b68e-d16ad988f01a Estonia

0a5f6690-c8b4-422f-97b4-25e1f8ce2658 Finland

f31b02ea-699e-4aa6-984f-9bc837bf3372 Sweden

b5909528-8376-4dd7-b35e-9ac49c403ff8 Netherlands

b3e714ed-4814-4636-ab0d-2826b3fb2859 Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1HE3125AFF000XXX
E-Number (Norway):
4379221
EAN:
8015644013479
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.1 kg
Package Level 1 EAN:
8015644013479
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.7 W
Rated Current (In):
125 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1250 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 52.5 kA

(415 V AC) 37.5 kA

(440 V AC) 32.5 kA

(500 V AC) 25 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 52.5 kA

(500 V DC) 3 Poles in Series 52.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 35 kA

(690 V AC) 10 kA

(250 V DC) 2 Poles in Series 70 kA

(500 V DC) 3 Poles in Series 70 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
87.5...125 A
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1H 160 TMD 125-1250 3p F F
6.3.0.53655