XT1S 160 TMD 160-1600 4p F F InN=100%
XT1S 160 TMD 160-1600 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 160-1600 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 160-1600 4p F F InN=100%
Product ID:
1SDA067446R1
EAN:
8015644013400
Catalog Description:
XT1S 160 TMD 160-1600 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
174b6a1b-1042-4cc6-b0d0-c49c8fc08cf7 Italy
Simplified SCIP:
440372d9-fc6f-45b5-9261-041236f91e89 Germany

8032d37e-aff3-4b26-86d8-37f6ff0bc697 Bulgaria

26dd583e-1481-46e1-9afd-48aa6e7597c2 Sweden

c15c23b6-88e0-42d3-805d-d121b930ec9d Poland

350ca7b9-c295-488e-99ef-c114ea4df9b8 France

8b7f734f-c764-46dc-8bea-09d8405a5e7d Poland

bba30614-4c08-4680-ac1f-f67175c6554d Norway

1a33e711-e8d7-49f1-8179-84e33f209c66 Finland

e4882cba-8332-4e09-9aaa-521a759a75c6 Netherlands

b736d1c7-9e1b-4b4e-85a4-b641b29075c8 Germany

c9e47f08-cff0-4329-88cf-ddd5723c58dc Denmark

d4593e07-4380-43a2-b9c6-b479d2ee6a4e Germany

35085d34-2859-488f-a474-b1f513790e37 Croatia

57d4c753-07ad-4a91-b8ac-68ae96734b28 Czech Republic

3fb29871-0f2f-4eb0-8afe-8b50a2638f2b Poland

f275cda3-7c3d-4b5d-ad14-7b507702b8e0 Netherlands

e44cb108-242e-4354-99bc-b2513e8a3911 Netherlands

0d9c9bf6-c9ad-4cc2-9acc-aed32f48d6a7 Estonia

c15c23b6-88e0-42d3-805d-d121b930ec9d Poland

350ca7b9-c295-488e-99ef-c114ea4df9b8 France

58410615-e8e8-438f-8f96-f39e5efc9202 Sweden

84b7f6c1-8644-4402-b8f1-756037856f46 Germany

a33b3bce-5bc7-44bc-ae79-d6e655f2d8c3 Germany

6589f998-c7f5-4ba4-ba36-10ed7d10d826 France

a6fe89cf-5bbd-4a28-b023-564cd68d0b54 Netherlands

8e96c5b5-1b7a-4b2c-8109-ccb908491617 Spain

8b7f734f-c764-46dc-8bea-09d8405a5e7d Poland

bba30614-4c08-4680-ac1f-f67175c6554d Norway

1a33e711-e8d7-49f1-8179-84e33f209c66 Finland

a6fe89cf-5bbd-4a28-b023-564cd68d0b54 Netherlands

8e96c5b5-1b7a-4b2c-8109-ccb908491617 Spain

3bb1c510-9ce2-49d8-92ba-5728ebf5cf81 Netherlands

8032d37e-aff3-4b26-86d8-37f6ff0bc697 Bulgaria

26dd583e-1481-46e1-9afd-48aa6e7597c2 Sweden

3bb1c510-9ce2-49d8-92ba-5728ebf5cf81 Netherlands

562131dd-f090-4955-8a8e-b7432287cff8 Greece

5f26f044-4b6e-4be6-ae3e-2e98f84cf374 Portugal

58410615-e8e8-438f-8f96-f39e5efc9202 Sweden

84b7f6c1-8644-4402-b8f1-756037856f46 Germany

a33b3bce-5bc7-44bc-ae79-d6e655f2d8c3 Germany

6589f998-c7f5-4ba4-ba36-10ed7d10d826 France

e4882cba-8332-4e09-9aaa-521a759a75c6 Netherlands

b736d1c7-9e1b-4b4e-85a4-b641b29075c8 Germany

c9e47f08-cff0-4329-88cf-ddd5723c58dc Denmark

d4593e07-4380-43a2-b9c6-b479d2ee6a4e Germany

35085d34-2859-488f-a474-b1f513790e37 Croatia

57d4c753-07ad-4a91-b8ac-68ae96734b28 Czech Republic

3fb29871-0f2f-4eb0-8afe-8b50a2638f2b Poland

f275cda3-7c3d-4b5d-ad14-7b507702b8e0 Netherlands

e44cb108-242e-4354-99bc-b2513e8a3911 Netherlands

0d9c9bf6-c9ad-4cc2-9acc-aed32f48d6a7 Estonia

562131dd-f090-4955-8a8e-b7432287cff8 Greece

5f26f044-4b6e-4be6-ae3e-2e98f84cf374 Portugal
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE4160AFF000XXX
E-Number (Norway):
4309725
EAN:
8015644013400
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.504 kg
Package Level 1 EAN:
8015644013400
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 15 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1600 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
112...160 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 160-1600 4p F F InN=100%
6.3.0.53655