XT1S 160 TMD 125-1250 4p F F InN=100%
XT1S 160 TMD 125-1250 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 125-1250 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 125-1250 4p F F InN=100%
Product ID:
1SDA067445R1
EAN:
8015644013394
Catalog Description:
XT1S 160 TMD 125-1250 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
51c7dfc1-d5fd-4308-8e8d-b512682868a8 Italy
Simplified SCIP:
84dd9ac5-41a9-49ca-a5f1-0d351da5a113 Belgium

27f928ab-6b4f-4306-ae73-50be320522e2 Germany

f319d699-5915-452e-b14a-fd25e169a1f3 Sweden

e5c2f2ed-ce16-4596-adf5-38df16e56188 Hungary

dfa6659e-7a1f-4ff6-9043-54b2e9bec1b1 Spain

43d77b6d-d678-4124-97fb-4110e8261238 France

a0be9c49-5194-4551-a109-54e5b44f5297 Bulgaria

0bca934a-3e24-4902-9cd5-fb40cae32314 Portugal

07ccb146-3c62-4bc9-87a3-1d8cf82f11dd France

cdfdc65d-1f5e-4272-afff-421df549b684 Germany

2d925d6d-9e5d-429b-90ad-dd0eca0fb6de Poland

cbe4a871-0e83-48cb-bef0-c73ec3cbc1eb Germany

4d7785ce-0af5-447e-8749-df52f1096544 Norway

758fd2b9-0c7a-4357-8bc7-24776b9d857d Belgium

b714d86e-08bc-479b-b00d-21324d9b7eef Germany

90205a85-2f94-4eb5-b61a-7db8d951748f Denmark

f6065a7b-bd88-424a-9871-eb3e565c4555 Finland

000f4322-43bd-492a-b903-5750f69317a6 Sweden

3a095789-3448-4b34-8dae-602c865c9c72 Greece

339235e6-b703-4081-b10a-cae3e701fe81 Estonia

f021272b-6ef9-4787-88ca-b8539f9683a8 Netherlands

1d2530be-351b-4afa-9276-1ea946f9f91b Hungary

b3f3c51a-02ca-4179-a7ae-0ce12eea1911 Germany

2c39c2b5-eeb6-4035-8d59-d11911d99871 Croatia

1accdeaf-0bfa-47fb-b455-ed9d7ab013d4 Czech Republic

9ddc8655-a28a-43af-9b19-bdb14d6627e4 Poland

7ad60b3c-36d9-4b8b-b052-7dd5bf53b175 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE4125AFF000XXX
E-Number (Norway):
4309724
EAN:
8015644013394
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8015644013394
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.7 W
Rated Current (In):
125 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1250 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
87.5...125 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 125-1250 4p F F InN=100%
6.3.0.53655