XT1S 160 TMD 100-1000 4p F F
XT1S 160 TMD 100-1000 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 100-1000 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 100-1000 4p F F
Product ID:
1SDA067442R1
EAN:
8015644013363
Catalog Description:
XT1S 160 TMD 100-1000 4p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e8703c7c-6812-4be1-aeb2-6bff832bb09f Italy
Simplified SCIP:
4e9acd67-d223-4094-b9f5-2ebf71cb410f Germany

fd39c242-86e6-416e-b9c0-e7c52df5fb64 France

93c3ca25-5552-4eb6-a923-ff9437ec1af6 Poland

7eb66e3c-1557-4977-b204-6e3ca4ec29a7 Norway

ca380bb1-2434-45d8-940b-04eb67127210 Finland

a803e76c-97e0-4c9a-8c96-b332b920d2cd Netherlands

c914d93c-f6fd-46ef-b8da-67d5736a3223 Germany

086c3b68-4d79-4880-a044-a5c9ef5c87c7 Denmark

5ff52182-00bd-4ef2-a786-58b69ea31750 Germany

87d9040b-7ce5-453c-ab3f-b93321188984 Croatia

7a13ad3e-8aa9-4c14-bb72-acca1120f26b Czech Republic

ad8d8a9c-03e8-46f4-9b86-3d3c741a5eff Poland

cc715317-d23b-4c79-b9ec-5e7ddd91a699 Netherlands

db95924e-f3f2-4a14-9d80-1da6e07a8ae8 Netherlands

cf473a32-c0f8-4491-bf62-34fcb2a7e19b Estonia

920632a6-dc52-49b5-b34d-c140ce0dba19 Greece

54507a39-7694-43e5-88e7-7d1cdd999ea9 Portugal

e8b460aa-4cda-439a-89ec-39552b61017e Sweden

7fc81dc4-7aef-4ec6-823a-4ac15025f2d0 Germany

b71b96b4-2243-4ed9-a56c-2a7861a83a84 Germany

3d9da6a6-399e-4b89-a85f-1e56b93af4f5 France

c5ac8b84-3212-49e7-b80a-5bf9a9c59b21 Netherlands

fd39c242-86e6-416e-b9c0-e7c52df5fb64 France

e8b460aa-4cda-439a-89ec-39552b61017e Sweden

7fc81dc4-7aef-4ec6-823a-4ac15025f2d0 Germany

b71b96b4-2243-4ed9-a56c-2a7861a83a84 Germany

3d9da6a6-399e-4b89-a85f-1e56b93af4f5 France

c5ac8b84-3212-49e7-b80a-5bf9a9c59b21 Netherlands

95856155-be17-4867-b3c6-083b946bad7c Spain

93c3ca25-5552-4eb6-a923-ff9437ec1af6 Poland

7eb66e3c-1557-4977-b204-6e3ca4ec29a7 Norway

ca380bb1-2434-45d8-940b-04eb67127210 Finland

a803e76c-97e0-4c9a-8c96-b332b920d2cd Netherlands

c914d93c-f6fd-46ef-b8da-67d5736a3223 Germany

086c3b68-4d79-4880-a044-a5c9ef5c87c7 Denmark

5ff52182-00bd-4ef2-a786-58b69ea31750 Germany

87d9040b-7ce5-453c-ab3f-b93321188984 Croatia

7a13ad3e-8aa9-4c14-bb72-acca1120f26b Czech Republic

ad8d8a9c-03e8-46f4-9b86-3d3c741a5eff Poland

cc715317-d23b-4c79-b9ec-5e7ddd91a699 Netherlands

db95924e-f3f2-4a14-9d80-1da6e07a8ae8 Netherlands

cf473a32-c0f8-4491-bf62-34fcb2a7e19b Estonia

920632a6-dc52-49b5-b34d-c140ce0dba19 Greece

95856155-be17-4867-b3c6-083b946bad7c Spain

78e794d4-b55d-4fbd-964e-cb0ee32e0e21 Netherlands

e810a25b-9a9f-4c1f-9e19-b134b4b131e1 Bulgaria

5a0dad15-d1b8-45fd-9bfd-e9752482d4f7 Sweden

78e794d4-b55d-4fbd-964e-cb0ee32e0e21 Netherlands

09dddfd6-a2ab-4eec-bf95-8c7e9e966cae Poland

54507a39-7694-43e5-88e7-7d1cdd999ea9 Portugal

e810a25b-9a9f-4c1f-9e19-b134b4b131e1 Bulgaria

5a0dad15-d1b8-45fd-9bfd-e9752482d4f7 Sweden

09dddfd6-a2ab-4eec-bf95-8c7e9e966cae Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE4100AFF000XXX
E-Number (Norway):
4309723
EAN:
8015644013363
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8015644013363
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 7 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
70...100 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 100-1000 4p F F
6.3.0.53655