XT1S 160 TMD 63-630 4p F F
XT1S 160 TMD 63-630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 63-630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 63-630 4p F F
Product ID:
1SDA067440R1
EAN:
8015644013349
Catalog Description:
XT1S 160 TMD 63-630 4p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a64a71c8-2a15-484d-aa7f-726507440e44 Italy
Simplified SCIP:
fd03284a-b46f-46b9-af63-69b3b4762aea Germany

280ded22-e263-4e3b-b81c-9084d4308385 Poland

7b05548a-e015-4945-a79f-2075289b925a Poland

bf94d655-349c-44b7-bd29-3f75bc860916 Bulgaria

c5639dac-4194-430c-a23f-3252ebbca1ef Portugal

b148701a-d8a8-4c5a-b3fa-73c59b7d9174 Hungary

35940b5c-2b3e-4270-bb06-e7e2588b2137 Belgium

3db23266-a43d-4a48-b738-917d8ef907d2 Spain

fa34b4e5-6ac3-4154-912d-a510aecaae6a France

459dd98a-1407-4239-a2fb-05dca88961c0 Germany

3457a8bb-56ed-4ecf-a190-f9bdff93df8c Denmark

43573122-88b5-4317-b9b8-08c0212e9206 Sweden

08bf8494-6075-4c06-bc4f-84d4fbb5915b Germany

5f0b1111-d6a8-474c-8727-03eeac4a21ac Germany

913aecfc-7aab-4baa-b645-2130b8975519 Croatia

054527a7-cebf-473b-bd8a-ed748d883693 Czech Republic

34621fae-58d0-4e90-ae40-952bbbc2dd12 Germany

5d29a269-d245-4a5d-926d-e6dd438fb713 Greece

c833f4e3-5422-4210-8f33-1c3a1d8010c1 France

f6a3be32-6ea4-4c7d-b3e9-6ea5abbdcd1d Belgium

dcdd5d0e-c6d7-489e-81d4-9baa8bdcf944 Estonia

48b75ddc-93dc-49ba-9951-af1ca9494921 Hungary

adafc7c9-e8aa-4762-82fe-c974d4985d62 Poland

92a6b06c-f3b1-41e3-a241-8e6ad9d7dbd3 Sweden

514cb359-ef47-455e-90f2-c4935727278e Finland

7dd0bde2-1f35-45fe-b751-a1fb27f7df16 Norway

9e8d7d74-0f78-4696-a3c1-19b336ffd2de Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE4063AFF000XXX
E-Number (Norway):
4309721
EAN:
8015644013349
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.4 kg
Package Level 1 EAN:
8015644013349
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.3 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
630 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
44.1...63 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 63-630 4p F F
6.3.0.53655