XT1S 160 TMD 125-1250 3p F F
XT1S 160 TMD 125-1250 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 125-1250 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 125-1250 3p F F
Product ID:
1SDA067435R1
EAN:
8015644013295
Catalog Description:
XT1S 160 TMD 125-1250 3p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f49e4001-b08f-46d2-aec9-37b945766b1d Italy
Simplified SCIP:
d9429212-2566-4a0c-90aa-87c392ffd0f1 Germany

cfe829c4-b6c3-4879-9507-f15039ffd86c Sweden

2a94369a-734b-4df7-8fcf-c36922f1aba0 Poland

1cdbca59-5f98-44a2-835f-d055e7924342 France

27f49697-30c4-477a-b4fb-7271aa4f48cb Poland

9127d225-fc4c-41c3-bd74-bcb68dd46d1b Norway

f98eaf2e-b87a-41ce-97c6-879625fb971b Finland

79501aa2-5248-44da-a7b0-808e13ef71b9 Netherlands

512432ce-69af-49af-b82b-7260dc6b76a8 Germany

6d095fbb-3bba-4f6e-87eb-1a4c92c94602 Denmark

d0a98648-603b-4c77-bb62-99a655c21541 Germany

08b211a3-b478-4784-a423-35db653a0e71 Croatia

22741f6d-824f-4ff3-abf8-d0b1c0263f08 Czech Republic

468b16fc-4fb5-4a77-b48d-e7939637d3a4 Poland

d753857d-60c7-456b-a13c-7595c65cdfc6 Spain

e476f6db-ca78-4f98-8f4f-c38fe9bc0031 Netherlands

c119fa8f-cab9-4902-b2f9-ec577586e6fe Bulgaria

cfe829c4-b6c3-4879-9507-f15039ffd86c Sweden

e476f6db-ca78-4f98-8f4f-c38fe9bc0031 Netherlands

2a94369a-734b-4df7-8fcf-c36922f1aba0 Poland

e5ffbce1-7a2e-4c5a-8693-0fa33da75ed7 Netherlands

485650d8-2a42-4080-8208-3aaf52652d23 Netherlands

cb02c5ac-ea0b-4278-aea1-b11b43ba863d Estonia

ae988fe3-380c-4310-884d-5b8d120a6e1c Greece

e72967d3-5e07-4ddc-9adf-2a92a33d7af1 Portugal

72006772-dc2f-42ba-bf7a-eea75a5fe43d Sweden

131e1472-b737-4e6c-8a83-2765eb48e459 Germany

2c1366ff-ebab-438d-b493-910828f8de0e Germany

f437e8ce-11bd-4a59-ba5d-53075c7c543a France

ace5b4f1-ff53-4adb-a0da-a497a76c3ced Netherlands

1cdbca59-5f98-44a2-835f-d055e7924342 France

72006772-dc2f-42ba-bf7a-eea75a5fe43d Sweden

131e1472-b737-4e6c-8a83-2765eb48e459 Germany

2c1366ff-ebab-438d-b493-910828f8de0e Germany

f437e8ce-11bd-4a59-ba5d-53075c7c543a France

ace5b4f1-ff53-4adb-a0da-a497a76c3ced Netherlands

d753857d-60c7-456b-a13c-7595c65cdfc6 Spain

27f49697-30c4-477a-b4fb-7271aa4f48cb Poland

9127d225-fc4c-41c3-bd74-bcb68dd46d1b Norway

f98eaf2e-b87a-41ce-97c6-879625fb971b Finland

79501aa2-5248-44da-a7b0-808e13ef71b9 Netherlands

512432ce-69af-49af-b82b-7260dc6b76a8 Germany

6d095fbb-3bba-4f6e-87eb-1a4c92c94602 Denmark

d0a98648-603b-4c77-bb62-99a655c21541 Germany

08b211a3-b478-4784-a423-35db653a0e71 Croatia

22741f6d-824f-4ff3-abf8-d0b1c0263f08 Czech Republic

468b16fc-4fb5-4a77-b48d-e7939637d3a4 Poland

e5ffbce1-7a2e-4c5a-8693-0fa33da75ed7 Netherlands

485650d8-2a42-4080-8208-3aaf52652d23 Netherlands

cb02c5ac-ea0b-4278-aea1-b11b43ba863d Estonia

ae988fe3-380c-4310-884d-5b8d120a6e1c Greece

e72967d3-5e07-4ddc-9adf-2a92a33d7af1 Portugal

c119fa8f-cab9-4902-b2f9-ec577586e6fe Bulgaria
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE3125AFF000XXX
E-Number (Norway):
4309624
EAN:
8015644013295
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.175 kg
Package Level 1 EAN:
8015644013295
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Leistungsschalter
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.7 W
Rated Current (In):
125 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1250 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
87.5...125 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 125-1250 3p F F
6.3.0.53655