XT1S 160 TMD 100-1000 3p F F
XT1S 160 TMD 100-1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 100-1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 100-1000 3p F F
Product ID:
1SDA067434R1
EAN:
8015644013288
Catalog Description:
XT1S 160 TMD 100-1000 3p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
33ae10c1-5f33-4096-869e-e48945662140 Italy
Simplified SCIP:
21e45bfa-96fb-4f83-825f-5bcc748cb621 Belgium

f82ad123-1e8a-469f-9929-9538c28fb5e0 Germany

da5162d0-890a-45c4-8df8-9140252a5565 Sweden

c5a1039f-0af2-4aaf-88c3-378e69c57ee5 France

bf5e6471-c8dc-47de-8837-b03980e4b2bc Spain

198232df-33df-4ba5-84ed-a5622a31e298 Hungary

083e6dd1-17bc-4539-851c-595e3de37e1c Bulgaria

f4624be2-0443-472a-8fb8-968fa2f871b4 Germany

f691c4b6-5369-47ab-a237-966bf519d57a Portugal

1ca78f37-d7cb-4b32-991d-225e44fb13e1 Germany

acc30bd1-f5e2-4420-a060-b7023a3c9126 Poland

99eb007a-f2ae-4486-b389-a625af38d2c2 Norway

96b1560a-970f-4ead-bd07-8184c1f6c73c Finland

3fad4249-7daf-43f5-a7cf-fe8aa03e4f96 Belgium

f2fdda6d-3ddc-499c-9e5c-11949d305225 Denmark

552795dd-8023-4f4a-a876-10eff1dacada Germany

e863109b-9943-4fa2-8bc2-0445c9750a55 Poland

4adb5a7a-848f-4264-829b-93a16facd4a7 Czech Republic

e28c5c99-3d25-4337-afc0-47e62506ccfd Croatia

8806496c-f7b3-4a11-a1c5-63bd5032ad1c Germany

48b94397-62cb-44c9-891c-e72467a29e5e Sweden

2b482213-a06c-48ea-8c0c-5a5f72283309 Greece

91d428bf-4588-4c6a-852f-c1650122d6a9 Estonia

ad155d8c-6bae-4b0a-9927-bc065135eacb Netherlands

c025868a-b30f-400e-b0cd-33607a8aae8e Hungary

4deb2ff4-f217-435a-b1a0-5ab3ca63ca12 France

9712d4a6-5ea2-4ec8-8237-5854957460d9 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE3100AFF000XXX
E-Number (Norway):
4309623
EAN:
8015644013288
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.17 kg
Package Level 1 EAN:
8015644013288
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Leistungsschalter
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 7 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
70...100 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 100-1000 3p F F
6.3.0.53655