XT1S 160 TMD 50-500 3p F F
XT1S 160 TMD 50-500 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1S 160 TMD 50-500 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1S 160 TMD 50-500 3p F F
Product ID:
1SDA067431R1
EAN:
8015644013257
Catalog Description:
XT1S 160 TMD 50-500 3p F F
Long Description:
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 50-500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d8b419b4-3733-4ae4-8a91-4f84863049e0 Italy
Simplified SCIP:
161d630c-a11e-4169-88a0-de7609d785a3 Germany

b61537aa-9439-4228-8a02-f85a1924e991 Germany

fcbdede8-6af9-4bdd-b2f0-4f4d7a753ea0 Denmark

1c5857dc-2613-44ac-ba65-234df54018a0 Germany

399aba8f-736e-432c-8ffd-5f1cc537b748 Croatia

61cca731-850a-44e7-af52-c7013fc97300 Czech Republic

5b14a9a3-4dbb-4fc2-920d-c934de09fbd9 Poland

2222484c-32d6-4b08-b67f-f04af6e360e6 Netherlands

4f3eb8da-4047-4f3a-91b9-39e159c24072 Netherlands

9948e8d9-aed0-47b1-9f52-59670ea55e2f Estonia

0392203b-40aa-4cf9-b370-a8600173f82b Greece

91937007-a34c-4126-8f1d-43e8456f03b2 Portugal

db736ba5-fc8d-40eb-abbe-50e76637f158 Bulgaria

33a52e53-2d43-4dde-a4e1-f19f8b48a80e Sweden

af23864e-f9c0-4acf-b523-116cd3c089b2 Poland

6ed718fe-1cee-409d-8787-6cce870b3048 Netherlands

6e52a94e-28c0-4c6c-b151-0fefe424e7b9 Spain

8d786b29-969c-4cae-8100-1de45cca1d75 Poland

2d03f65a-0e93-47d9-9a8e-ccee92f7939a Norway

1d7952a1-da7d-4aba-b587-fad0428ef996 Finland

8f7e52f8-fca7-4fba-8a8e-5e478d6ccbfe Netherlands

8d786b29-969c-4cae-8100-1de45cca1d75 Poland

2d03f65a-0e93-47d9-9a8e-ccee92f7939a Norway

1d7952a1-da7d-4aba-b587-fad0428ef996 Finland

8f7e52f8-fca7-4fba-8a8e-5e478d6ccbfe Netherlands

b61537aa-9439-4228-8a02-f85a1924e991 Germany

fcbdede8-6af9-4bdd-b2f0-4f4d7a753ea0 Denmark

1c5857dc-2613-44ac-ba65-234df54018a0 Germany

399aba8f-736e-432c-8ffd-5f1cc537b748 Croatia

61cca731-850a-44e7-af52-c7013fc97300 Czech Republic

5b14a9a3-4dbb-4fc2-920d-c934de09fbd9 Poland

2222484c-32d6-4b08-b67f-f04af6e360e6 Netherlands

4f3eb8da-4047-4f3a-91b9-39e159c24072 Netherlands

9948e8d9-aed0-47b1-9f52-59670ea55e2f Estonia

0392203b-40aa-4cf9-b370-a8600173f82b Greece

91937007-a34c-4126-8f1d-43e8456f03b2 Portugal

062277d9-49d5-444c-9bca-83e92e3f5566 Sweden

e38d4261-32ad-4cfd-b2c4-dfaa3eedc7be Germany

3a5a980f-7795-4e1c-8126-4cb638caa0b1 Germany

53202e0e-c61a-417c-9f00-04f7235421ef France

6ed718fe-1cee-409d-8787-6cce870b3048 Netherlands

6e52a94e-28c0-4c6c-b151-0fefe424e7b9 Spain

0f021f04-9872-4a7f-8880-e71db5b2d6db Netherlands

db736ba5-fc8d-40eb-abbe-50e76637f158 Bulgaria

33a52e53-2d43-4dde-a4e1-f19f8b48a80e Sweden

0f021f04-9872-4a7f-8880-e71db5b2d6db Netherlands

af23864e-f9c0-4acf-b523-116cd3c089b2 Poland

07cc18df-e9e3-4057-889d-0896c8a1af0d France

062277d9-49d5-444c-9bca-83e92e3f5566 Sweden

e38d4261-32ad-4cfd-b2c4-dfaa3eedc7be Germany

3a5a980f-7795-4e1c-8126-4cb638caa0b1 Germany

53202e0e-c61a-417c-9f00-04f7235421ef France

07cc18df-e9e3-4057-889d-0896c8a1af0d France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1SE3050AFF000XXX
E-Number (Norway):
4309620
EAN:
8015644013257
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.167 kg
Package Level 1 EAN:
8015644013257
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 3.7 W
Rated Current (In):
50 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 80 kA

(230 V AC) 80 kA

(240 V AC) 80 kA

(380 V AC) 50 kA

(415 V AC) 37.5 kA

(440 V AC) 25 kA

(500 V AC) 18 kA

(525 V AC) 17.5 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 36 kA

(525 V AC) 35 kA

(690 V AC) 8 kA

(250 V DC) 2 Poles in Series 50 kA

(500 V DC) 3 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
35...50 A
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1S 160 TMD 50-500 3p F F
6.3.0.53655