XT1N 160 TMD 160-1600 4p F F InN=100%
XT1N 160 TMD 160-1600 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 160-1600 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 160-1600 4p F F InN=100%
Product ID:
1SDA067428R1
EAN:
8015644013226
Catalog Description:
XT1N 160 TMD 160-1600 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0ac951c1-9b40-4f47-a751-2ab056ffe1d8 Italy
Simplified SCIP:
47481f31-3db7-43fa-90e7-510370035ce9 Germany

3d1957e6-6fff-4ac5-a4de-caa94ab5c364 France

585d169a-087c-4da7-ad22-14f7211e98a1 Netherlands

ff4fab3b-79ba-48cf-8ed4-5efe459324fa Estonia

f70a208d-8500-4b87-8e80-56eb4dcb62f2 Greece

ab874939-835a-44db-8d0f-0ae656d2b42c Portugal

3d1957e6-6fff-4ac5-a4de-caa94ab5c364 France

bd36d84d-14a0-4614-8240-3ca69ef29c39 Sweden

9be1dbef-ca32-4fe8-b574-89b5a88b48ee Germany

de6316e9-bdb1-43e5-b16d-b95b72c5dfb4 Germany

602c2f91-c382-4023-97d1-6af1a6d6081a France

8cba98fa-d5d2-4ec5-bf3c-1960563892a0 Netherlands

bd36d84d-14a0-4614-8240-3ca69ef29c39 Sweden

9be1dbef-ca32-4fe8-b574-89b5a88b48ee Germany

de6316e9-bdb1-43e5-b16d-b95b72c5dfb4 Germany

602c2f91-c382-4023-97d1-6af1a6d6081a France

8cba98fa-d5d2-4ec5-bf3c-1960563892a0 Netherlands

17496149-365a-445d-af68-54e4bc6db1db Spain

14cd69a0-0aec-4cca-80b5-96c95c8af3e4 Netherlands

e3656c3b-bce5-47e5-afeb-7f009b696b0a Bulgaria

de206646-cbea-472d-bc5e-38f523d75152 Sweden

14cd69a0-0aec-4cca-80b5-96c95c8af3e4 Netherlands

cce5ff42-1b35-421b-84db-020aa9af0a7a Poland

ff4fab3b-79ba-48cf-8ed4-5efe459324fa Estonia

f70a208d-8500-4b87-8e80-56eb4dcb62f2 Greece

ab874939-835a-44db-8d0f-0ae656d2b42c Portugal

e3656c3b-bce5-47e5-afeb-7f009b696b0a Bulgaria

de206646-cbea-472d-bc5e-38f523d75152 Sweden

cce5ff42-1b35-421b-84db-020aa9af0a7a Poland

17496149-365a-445d-af68-54e4bc6db1db Spain

a8e7d90f-4315-4279-a905-8664948cfaff Poland

4dc6cdf8-32d7-49b1-a117-c0ce3ad2f633 Norway

c3b8ec46-1389-4df7-8ed0-faeafd3b6c2d Finland

17032ab3-d170-46a5-983e-858cc49ab98d Netherlands

a4916536-3f0a-4c32-979a-0ef6d86b33ea Germany

7f380bd4-62bf-43fd-b963-40441f5c8867 Denmark

29282873-f42c-494c-a6f0-215e2e76a9f8 Germany

31575187-3d16-43b1-ad84-85ff5a7ee577 Croatia

99bddbbc-3e48-4a6d-b5b0-61c3be192e43 Czech Republic

3024527b-6e7a-4d6a-a536-159275b759d0 Poland

83801f67-afd3-4187-897a-3539e975ecba Netherlands

585d169a-087c-4da7-ad22-14f7211e98a1 Netherlands

a8e7d90f-4315-4279-a905-8664948cfaff Poland

4dc6cdf8-32d7-49b1-a117-c0ce3ad2f633 Norway

c3b8ec46-1389-4df7-8ed0-faeafd3b6c2d Finland

17032ab3-d170-46a5-983e-858cc49ab98d Netherlands

a4916536-3f0a-4c32-979a-0ef6d86b33ea Germany

7f380bd4-62bf-43fd-b963-40441f5c8867 Denmark

29282873-f42c-494c-a6f0-215e2e76a9f8 Germany

31575187-3d16-43b1-ad84-85ff5a7ee577 Croatia

99bddbbc-3e48-4a6d-b5b0-61c3be192e43 Czech Republic

3024527b-6e7a-4d6a-a536-159275b759d0 Poland

83801f67-afd3-4187-897a-3539e975ecba Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4160AFF000XXX
E-Number (Norway):
4379239
E-Number (Sweden):
3182447
EAN:
8015644013226
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.47 kg
Package Level 1 EAN:
8015644013226
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 15 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1600 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
112...160 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 160-1600 4p F F InN=100%
6.3.0.53655