XT1N 160 TMD 125-1250 4p F F InN=100%
XT1N 160 TMD 125-1250 4p F F InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 125-1250 4p F F InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 125-1250 4p F F InN=100%
Product ID:
1SDA067427R1
EAN:
8015644013219
Catalog Description:
XT1N 160 TMD 125-1250 4p F F InN=100%
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A FULLY RATED NEUTRAL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cdfd6e20-4112-43ae-8f11-134bfd1ab102 Italy
Simplified SCIP:
4782d8c6-3eb8-485f-bd92-053ded7c6e1d Germany

dc9ed4b0-4027-4417-b38d-af18789f0405 Netherlands

b7a5a18c-60bd-4b5e-acd0-87648618cc28 Netherlands

eb8a726a-8b4b-4631-aed0-b0cdd1f50426 Estonia

1d8e877f-3a56-4783-b21a-169a0f17ad4f Greece

6ae9e07a-055f-4a4c-9b68-ac0e2bfe9560 Portugal

3b5c1536-61c2-49f4-8719-9f2e21bafa9d Sweden

488a34d1-225e-4cce-bb8c-d2429b95a5de Germany

f9216198-35f0-4bd5-b779-70d1a835d47b Germany

d85d3ee3-733d-43a0-a11e-813a3acec039 France

b9d4a66b-1913-47b9-85a1-b40cbe0fd063 Netherlands

a4374a46-19a9-4b10-98be-972b95e9258e Spain

4228e707-7839-4766-ac09-091a142c4964 Netherlands

8b1c242e-e785-479f-841f-31424b75dc1c Bulgaria

33028221-6baf-4fbe-83f7-0622b9cfacbd Sweden

4228e707-7839-4766-ac09-091a142c4964 Netherlands

6ca6c686-4576-4b23-b519-44f4db1823ab Poland

58ee00b6-c082-442d-81a4-2c98f2a36859 France

3b5c1536-61c2-49f4-8719-9f2e21bafa9d Sweden

d24eac56-50db-412d-8109-bab9a5b1ef19 Netherlands

6a988071-1b76-4853-8a3c-2eaa88f60c51 Germany

df0a279f-528a-43f6-9e9a-26e3aab4e316 Denmark

37b2a1b5-4020-4c01-a672-ba47640ee5e3 Germany

48eb27f6-1747-49f6-889b-52f84632868a Croatia

a30f37c7-12b0-4eb0-b9e3-cc5d6c4b53ed Czech Republic

7633fe0f-9d99-4488-9000-3d20fa34b85e Poland

c01187b3-6d26-4d23-9f3d-b6e556bd7197 Poland

43bb141e-77f6-4d75-bd62-b3b72a1ca8d5 Norway

87d38f84-7a84-4aaf-9a69-7762d9bb6067 Finland

488a34d1-225e-4cce-bb8c-d2429b95a5de Germany

f9216198-35f0-4bd5-b779-70d1a835d47b Germany

d85d3ee3-733d-43a0-a11e-813a3acec039 France

b9d4a66b-1913-47b9-85a1-b40cbe0fd063 Netherlands

a4374a46-19a9-4b10-98be-972b95e9258e Spain

c01187b3-6d26-4d23-9f3d-b6e556bd7197 Poland

43bb141e-77f6-4d75-bd62-b3b72a1ca8d5 Norway

87d38f84-7a84-4aaf-9a69-7762d9bb6067 Finland

d24eac56-50db-412d-8109-bab9a5b1ef19 Netherlands

6a988071-1b76-4853-8a3c-2eaa88f60c51 Germany

df0a279f-528a-43f6-9e9a-26e3aab4e316 Denmark

37b2a1b5-4020-4c01-a672-ba47640ee5e3 Germany

48eb27f6-1747-49f6-889b-52f84632868a Croatia

a30f37c7-12b0-4eb0-b9e3-cc5d6c4b53ed Czech Republic

7633fe0f-9d99-4488-9000-3d20fa34b85e Poland

dc9ed4b0-4027-4417-b38d-af18789f0405 Netherlands

b7a5a18c-60bd-4b5e-acd0-87648618cc28 Netherlands

eb8a726a-8b4b-4631-aed0-b0cdd1f50426 Estonia

1d8e877f-3a56-4783-b21a-169a0f17ad4f Greece

6ae9e07a-055f-4a4c-9b68-ac0e2bfe9560 Portugal

8b1c242e-e785-479f-841f-31424b75dc1c Bulgaria

33028221-6baf-4fbe-83f7-0622b9cfacbd Sweden

6ca6c686-4576-4b23-b519-44f4db1823ab Poland

58ee00b6-c082-442d-81a4-2c98f2a36859 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4125AFF000XXX
E-Number (Norway):
4379238
E-Number (Sweden):
3182422
EAN:
8015644013219
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.47 kg
Package Level 1 EAN:
8015644013219
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.7 W
Rated Current (In):
125 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1250 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
87.5...125 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 125-1250 4p F F InN=100%
6.3.0.53655