XT1N 160 TMD 100-1000 4p F F
XT1N 160 TMD 100-1000 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 100-1000 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 100-1000 4p F F
Product ID:
1SDA067424R1
EAN:
8015644013189
Catalog Description:
XT1N 160 TMD 100-1000 4p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4401e43e-a249-4a4b-ba52-a079195db9cf Italy
Simplified SCIP:
63d67e0e-cf2e-4faa-9d7c-e3c4592e53e0 Germany

6b8f816b-59d2-44b8-8174-40927c1b8bc9 Poland

3a4a5c7c-3a59-4d2f-8e2c-45b5931fd4cd Norway

2f46df39-ecc7-493b-8d24-aa1d4eb7361e Finland

56a53c3d-5fba-4bfb-afb7-a80511348d77 Netherlands

1a49fbdb-2bbd-4bd1-ad78-0311daec936f Germany

1a8909ca-8bb3-437e-88e5-1a560dc1d1c6 Denmark

e1ae1e28-bdd3-4156-8409-8c4c6f1ab7af Germany

af8330aa-3652-4267-bc90-7266dd0c1e1a Croatia

3d746002-bde9-4d00-88b3-76450c9853cb Czech Republic

2fd6d8c8-642d-4c21-b434-eee54d9758f8 Poland

af9d645e-cd95-4333-8027-84c95c0abb7f Netherlands

8c8301a1-0ffe-4eec-8d73-37e842c2a378 Netherlands

0310daf7-b8b3-4d0c-b9a8-ba80d42e6208 Estonia

7585c7d1-ed6a-4cc0-8838-5f12f60a09a4 Greece

c6baa4ec-b9a7-4b04-91b8-24a9c639b53d Portugal

e727e25f-11c1-4d37-83da-540218a97d0b Germany

574999c2-1124-4506-9eb3-b342ecad0e7b Germany

dbc7ac2f-d679-45dc-90a6-2c27af8a078e France

88e47e46-97a8-4bbb-8328-19def8906010 Netherlands

6b8f816b-59d2-44b8-8174-40927c1b8bc9 Poland

3a4a5c7c-3a59-4d2f-8e2c-45b5931fd4cd Norway

2f46df39-ecc7-493b-8d24-aa1d4eb7361e Finland

56a53c3d-5fba-4bfb-afb7-a80511348d77 Netherlands

1a49fbdb-2bbd-4bd1-ad78-0311daec936f Germany

1a8909ca-8bb3-437e-88e5-1a560dc1d1c6 Denmark

e1ae1e28-bdd3-4156-8409-8c4c6f1ab7af Germany

323cb723-7bdd-4cb9-b3fd-8874aa056f28 Spain

c6e4b63c-c4c8-41bf-93da-88220855d9ab Netherlands

00d7e528-f18a-4590-8fc6-b17379aa431f Bulgaria

35404e3d-3aa6-4ab2-b8df-aeac6c577711 Sweden

c6e4b63c-c4c8-41bf-93da-88220855d9ab Netherlands

5e50d806-9069-4544-a983-28a57e828a0a Poland

8a69bfda-3251-4aeb-80df-d5c3e0be72e0 France

78654af8-aacd-4298-9657-78ffc865f3fe Sweden

e727e25f-11c1-4d37-83da-540218a97d0b Germany

574999c2-1124-4506-9eb3-b342ecad0e7b Germany

dbc7ac2f-d679-45dc-90a6-2c27af8a078e France

88e47e46-97a8-4bbb-8328-19def8906010 Netherlands

323cb723-7bdd-4cb9-b3fd-8874aa056f28 Spain

af8330aa-3652-4267-bc90-7266dd0c1e1a Croatia

3d746002-bde9-4d00-88b3-76450c9853cb Czech Republic

2fd6d8c8-642d-4c21-b434-eee54d9758f8 Poland

af9d645e-cd95-4333-8027-84c95c0abb7f Netherlands

8c8301a1-0ffe-4eec-8d73-37e842c2a378 Netherlands

0310daf7-b8b3-4d0c-b9a8-ba80d42e6208 Estonia

7585c7d1-ed6a-4cc0-8838-5f12f60a09a4 Greece

c6baa4ec-b9a7-4b04-91b8-24a9c639b53d Portugal

00d7e528-f18a-4590-8fc6-b17379aa431f Bulgaria

35404e3d-3aa6-4ab2-b8df-aeac6c577711 Sweden

5e50d806-9069-4544-a983-28a57e828a0a Poland

8a69bfda-3251-4aeb-80df-d5c3e0be72e0 France

78654af8-aacd-4298-9657-78ffc865f3fe Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4100AFF000XXX
E-Number (Finland):
3640533
E-Number (Norway):
4379237
E-Number (Sweden):
3182448
EAN:
8015644013189
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.467 kg
Package Level 1 EAN:
8015644013189
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 7 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1000 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
70...100 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 100-1000 4p F F
6.3.0.53655