XT1N 160 TMD 63-630 4p F F
XT1N 160 TMD 63-630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 63-630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 63-630 4p F F
Product ID:
1SDA067422R1
EAN:
8015644013165
Catalog Description:
XT1N 160 TMD 63-630 4p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2939a495-94f9-4df0-8d09-b4cba9a7f42d Italy
Simplified SCIP:
14654c61-b8e6-4026-99b2-75b9927e6a67 Germany

4bd11e1d-ff97-4501-9a00-ef7d79cbdb22 Portugal

011ef0f3-3c0b-4c15-ba84-f08d30654c92 Bulgaria

a1696877-1e77-4c91-8b04-a5884484b9fd Sweden

80cc1f53-865f-4127-b5cf-7fdf2da1c3d3 Poland

0ca8500a-7b2d-42de-bb8f-88b2b37b77b5 Norway

f255df08-29c5-4eb8-b909-ca0458f42e22 Finland

0aa80ded-6cd3-45d7-a85a-8452f513e774 Netherlands

11c3cc78-2daf-46f8-8e0c-62a65394b065 Germany

22989b0b-d684-4f76-9344-31069da595f9 Estonia

96e1028e-8f81-4ea8-b646-4352edbf8bd3 Greece

4bd11e1d-ff97-4501-9a00-ef7d79cbdb22 Portugal

835afb38-6457-4e0a-b269-af612e770984 Sweden

b9f21ee6-ba4b-4ca8-be2f-8e900f877587 Germany

9ff49ab2-0c21-45d9-83cc-710dd431a944 Germany

48d6d7f6-f1f3-44a6-abf6-3e5edd1dd7e1 France

78bc6da9-ab27-4b87-bbad-75d9b1934ee4 Denmark

216e98ed-7c85-46e2-b89b-b4831def4243 Germany

ab426f0d-e487-40d4-9b85-9b185357d746 Croatia

5a8a2d93-1a6b-40a9-83a2-5b6b975fcba4 Czech Republic

25b44094-4613-4582-a00b-55928a573558 Poland

8db77469-eb15-415f-a9d5-ac2653486444 Netherlands

fdc61351-732a-4076-b45a-38d4b72e87e3 Netherlands

62a53cdd-bc77-42af-880b-80ab5c815de8 Netherlands

6aaf5f75-4da4-415d-866f-2ac9fb2072b5 Poland

25a10820-1bb6-4561-9456-5d374ac5f0e5 France

470dbb81-2480-4117-837c-89f4864cd3bb Spain

24f5fd2d-9774-4a24-8f53-1de373d7fc40 Netherlands

011ef0f3-3c0b-4c15-ba84-f08d30654c92 Bulgaria

a1696877-1e77-4c91-8b04-a5884484b9fd Sweden

24f5fd2d-9774-4a24-8f53-1de373d7fc40 Netherlands

6aaf5f75-4da4-415d-866f-2ac9fb2072b5 Poland

25a10820-1bb6-4561-9456-5d374ac5f0e5 France

835afb38-6457-4e0a-b269-af612e770984 Sweden

b9f21ee6-ba4b-4ca8-be2f-8e900f877587 Germany

9ff49ab2-0c21-45d9-83cc-710dd431a944 Germany

48d6d7f6-f1f3-44a6-abf6-3e5edd1dd7e1 France

62a53cdd-bc77-42af-880b-80ab5c815de8 Netherlands

470dbb81-2480-4117-837c-89f4864cd3bb Spain

80cc1f53-865f-4127-b5cf-7fdf2da1c3d3 Poland

0ca8500a-7b2d-42de-bb8f-88b2b37b77b5 Norway

f255df08-29c5-4eb8-b909-ca0458f42e22 Finland

0aa80ded-6cd3-45d7-a85a-8452f513e774 Netherlands

11c3cc78-2daf-46f8-8e0c-62a65394b065 Germany

78bc6da9-ab27-4b87-bbad-75d9b1934ee4 Denmark

216e98ed-7c85-46e2-b89b-b4831def4243 Germany

ab426f0d-e487-40d4-9b85-9b185357d746 Croatia

5a8a2d93-1a6b-40a9-83a2-5b6b975fcba4 Czech Republic

25b44094-4613-4582-a00b-55928a573558 Poland

8db77469-eb15-415f-a9d5-ac2653486444 Netherlands

fdc61351-732a-4076-b45a-38d4b72e87e3 Netherlands

22989b0b-d684-4f76-9344-31069da595f9 Estonia

96e1028e-8f81-4ea8-b646-4352edbf8bd3 Greece
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4063AFF000XXX
E-Number (Finland):
3640542
E-Number (Norway):
4379235
E-Number (Sweden):
3182420
EAN:
8015644013165
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.465 kg
Package Level 1 EAN:
8015644013165
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.3 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
630 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
44.1...63 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 63-630 4p F F
6.3.0.53655