XT1N 160 TMD 40-450 4p F F
XT1N 160 TMD 40-450 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 40-450 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 40-450 4p F F
Product ID:
1SDA067420R1
EAN:
8015644013141
Catalog Description:
XT1N 160 TMD 40-450 4p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
bb45f1da-8cc1-46d6-83b6-a1b3baf6ac67 Italy
Simplified SCIP:
06a16227-9a23-4383-a0e5-7b7175dca117 Belgium

e56b0d92-46c4-4721-970f-3af3b889864e Spain

0fc7925a-dcc0-4543-9d65-15d0e9522adb France

6d3efead-2c74-4337-8835-080e289b47a4 Germany

d23204a9-469f-4a2e-a9c1-81106c28d8cd Czech Republic

dd717899-506f-4f7c-8d96-b08a31f29bda Croatia

95ca9790-495b-479b-8d24-2348be24b5cc Germany

fefd45ff-5354-4cb5-9ee8-8fd8e9e845e6 Denmark

a8c86710-5d69-43e7-953c-796232bdbcd1 Germany

624a7f18-ebf7-436d-88ca-75a07a63c7ab Sweden

586a90a7-18f8-455d-98a8-f4e432b26fe3 Poland

8e60a9c0-db05-4620-8a18-6ab9d9a3be1e Estonia

3c533264-addc-44ac-8251-fb304cb503b6 Greece

95a52950-6026-4eaf-a420-63e651313792 Belgium

f9c309e9-d281-4301-879a-417a66bdbd5c Germany

1ac3a81d-e4cc-451d-946f-5bce449aa7cf France

2612acbc-c08b-4c40-9ed5-59287e2be748 Poland

fe69ad38-e8e0-47bc-a9b7-3c53b49672ae Hungary

82760656-0550-4b3a-84bc-25a3f98b5c9e Portugal

bbd1646d-d373-4851-bb91-b2ff51bf9de0 Germany

b0598f26-f85c-4e4d-97cf-1274950ae30b Sweden

cf070818-0ede-42d5-b70a-9bb9b0e27a41 Netherlands

5d2d773d-1c51-4406-8052-2af850322ac6 Norway

baba48c7-474d-4919-9638-cff3a8cb00cc Hungary

7268b0d5-b5bf-4500-b2ef-13fc5aea72b8 Finland

8a4bcb19-74bc-4cb1-bd90-b1a712ead71c Bulgaria

843937e6-dbd9-4007-acff-baf15d2b4c44 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4040AFF000XXX
E-Number (Finland):
3640540
E-Number (Norway):
4379233
EAN:
8015644013141
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.43 kg
Package Level 1 EAN:
8015644013141
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 2.6 W
Rated Current (In):
40 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
28...40 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 40-450 4p F F
6.3.0.53655