XT1N 160 TMD 32-450 4p F F
XT1N 160 TMD 32-450 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 32-450 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 32-450 4p F F
Product ID:
1SDA067419R1
EAN:
8015644013134
Catalog Description:
XT1N 160 TMD 32-450 4p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f9bd9468-5125-4431-8584-a57b00bea951 Italy
Simplified SCIP:
a6cdfadd-e966-4693-b691-e54ccb40925a Belgium

a90c82eb-b939-4187-9eb5-541db46c0370 France

b6e43b65-ba0d-4289-8c2f-fec23cb26b73 Spain

e89f486c-28e2-4e40-bd40-34ee27366375 Germany

8fa8b81b-84ed-4353-a426-5d89492bd813 Czech Republic

325b21bf-6b47-47b3-876c-e43123a11e41 Germany

d2dd1ec9-bc62-4226-9658-2220ad1a4204 Croatia

0b06b3b9-00c8-4421-b742-67fc2c9bb176 Germany

94dac7fb-2160-4d83-9374-1a7a08924203 Sweden

62f1a221-6a1a-4f97-abe6-478502816b25 Hungary

ce10055e-1964-442f-b72a-c68b67c2495e Germany

0f806b46-eb93-46d8-9f3e-909ad906e508 Portugal

827ba498-b24a-4ade-a6d7-07aabe245409 Poland

23a869b6-9efb-4426-9fbd-0e9c66238e8b Poland

19c6c082-7a0f-43f7-b23f-76ec4a9f4e33 Bulgaria

998fabec-f3f1-423e-b293-941c68e3d327 France

e03713e9-d8fa-4413-bef5-f80de83f8837 Germany

9ce5449e-6dec-4eb9-be25-3d0ebd8ac527 Greece

d1ade6f7-8b28-4c13-b4f0-3911ee7648e8 Denmark

0db44ebf-bb02-44a7-a0ed-84a75cd1f43b Estonia

747672de-9ea5-4e0c-83bf-d44dc599a20d Belgium

1b40320d-ce6a-4bb7-bc0a-95aa81fae957 Hungary

f22229db-3fe4-46e9-b7fc-51079f8a6102 Poland

c01722b9-e994-42b1-a489-df33c5b0dbf2 Finland

3f871474-4709-46ac-a549-0741e68ce02d Netherlands

89f15a33-e498-4a1b-ba2a-67b747aa7a50 Norway

88a860a6-8abb-43a2-8500-84ad904739da Sweden
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE4032AFF000XXX
E-Number (Finland):
3640539
E-Number (Norway):
4379232
EAN:
8015644013134
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
101.6 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.446 kg
Package Level 1 EAN:
8015644013134
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0080
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 2.1 W
Rated Current (In):
32 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
22.4...32 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 32-450 4p F F
6.3.0.53655