XT1N 160 TMD 160-1600 3p F F
XT1N 160 TMD 160-1600 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 160-1600 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 160-1600 3p F F
Product ID:
1SDA067418R1
EAN:
8015644013127
Catalog Description:
XT1N 160 TMD 160-1600 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0b280405-0d14-4a6b-8897-b8525b9a94f7 Italy
Simplified SCIP:
8d8526a6-151f-4b0b-89e3-f6852a02aa40 Germany

67dff7ca-3c8d-47c8-95df-b0d8260514b6 Bulgaria

07132179-5384-4118-9010-c83de9d8a1c4 Sweden

b35ca2ed-077f-4c44-acd7-17ede1d32acb Poland

3ff67411-b530-449f-9d7b-dbadc1806665 France

b8684c66-06c8-4156-b9d3-c89dfb153bfd Norway

79524225-1e57-4fbf-a42a-4b2bfd5a5b52 Finland

452300e5-ac9f-4755-8e47-073c2a1686ae Netherlands

7ac38085-6a69-483b-8b39-f252cbc23625 Germany

222efe7b-e5af-453f-9429-9b3b9691646c Denmark

9a610e0e-0a51-4297-88b0-f1f18655fbd2 Germany

ee5bf16a-a048-4b18-adf7-65253667909a Croatia

feaed771-e9e1-4cf2-97f3-45eb348f9b3e Czech Republic

4298cfc5-9a3d-4056-bb07-2e16a831dac5 Poland

f075e8c8-1a9f-4a84-851a-63058e83f034 Netherlands

fbe80637-1987-44f6-94a8-9f03837ddffe Netherlands

50f42c46-845e-4213-bed8-55c751e75c4c Estonia

3924bc4e-e052-4abc-a88f-14fe2173b008 Greece

c62e9051-58eb-43b5-a3f7-c815a487c5cc Portugal

50f42c46-845e-4213-bed8-55c751e75c4c Estonia

3924bc4e-e052-4abc-a88f-14fe2173b008 Greece

a6f175ab-18e9-471c-be5e-4afd197a0ddb Sweden

4db124e2-aa86-45c7-becf-21d5d82affbc Germany

00e27a3e-d89e-4d85-82dd-556b23ce8747 Germany

e0d96579-9773-49a3-9e73-52f19b714a09 France

65f2bfc2-55eb-459a-b585-b6f271e7084f Netherlands

5e808fd3-830e-4f50-ae11-3751c6d40912 Spain

ee34bc11-ba20-4a3f-91ef-63e6b955b5d2 Poland

c62e9051-58eb-43b5-a3f7-c815a487c5cc Portugal

a6f175ab-18e9-471c-be5e-4afd197a0ddb Sweden

4db124e2-aa86-45c7-becf-21d5d82affbc Germany

00e27a3e-d89e-4d85-82dd-556b23ce8747 Germany

e0d96579-9773-49a3-9e73-52f19b714a09 France

65f2bfc2-55eb-459a-b585-b6f271e7084f Netherlands

5e808fd3-830e-4f50-ae11-3751c6d40912 Spain

1d6cafc1-fed7-4e03-ad5b-1eb0a3ea51cc Netherlands

67dff7ca-3c8d-47c8-95df-b0d8260514b6 Bulgaria

07132179-5384-4118-9010-c83de9d8a1c4 Sweden

1d6cafc1-fed7-4e03-ad5b-1eb0a3ea51cc Netherlands

b35ca2ed-077f-4c44-acd7-17ede1d32acb Poland

3ff67411-b530-449f-9d7b-dbadc1806665 France

9a610e0e-0a51-4297-88b0-f1f18655fbd2 Germany

ee5bf16a-a048-4b18-adf7-65253667909a Croatia

feaed771-e9e1-4cf2-97f3-45eb348f9b3e Czech Republic

4298cfc5-9a3d-4056-bb07-2e16a831dac5 Poland

f075e8c8-1a9f-4a84-851a-63058e83f034 Netherlands

fbe80637-1987-44f6-94a8-9f03837ddffe Netherlands

ee34bc11-ba20-4a3f-91ef-63e6b955b5d2 Poland

b8684c66-06c8-4156-b9d3-c89dfb153bfd Norway

79524225-1e57-4fbf-a42a-4b2bfd5a5b52 Finland

452300e5-ac9f-4755-8e47-073c2a1686ae Netherlands

7ac38085-6a69-483b-8b39-f252cbc23625 Germany

222efe7b-e5af-453f-9429-9b3b9691646c Denmark
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE3160AFF000XXX
E-Number (Finland):
3640521
E-Number (Norway):
4379210
E-Number (Sweden):
3182427
EAN:
8015644013127
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.143 kg
Package Level 1 EAN:
8015644013127
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 15 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
1600 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
112...160 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 160-1600 3p F F
6.3.0.53655