XT1N 160 TMD 80-800 3p F F
XT1N 160 TMD 80-800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 80-800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 80-800 3p F F
Product ID:
1SDA067415R1
EAN:
8015644013097
Catalog Description:
XT1N 160 TMD 80-800 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f628c62e-5364-4273-b02b-bc0e014f8c5e Italy
Simplified SCIP:
185340ad-7b90-4cc7-af45-e8f5eeef0312 Germany

d9571155-b537-4167-ab03-6feb5bdeb790 Netherlands

29d05412-3f73-496f-a438-66ae0149eca6 Estonia

e94a116b-99a4-499c-ab11-ea1578e289be Greece

7cd239dc-e16e-4ff9-9337-8e9e66c111ab Poland

93efcd4b-f997-4715-a99e-c7e6b313bb9e France

6f798a81-0ffb-44c7-a190-e65ffb95b2f3 Sweden

d25d3257-ce59-4adf-98ac-b34c351ab7d8 France

0a169ab8-9c3b-4ebd-977a-10991995718d Netherlands

1b87cfac-4dc5-4d57-b58f-788f44c8de6c Spain

6830a758-7aaa-4ee0-b377-69cce45969e3 Netherlands

a8f674d6-d132-4f66-81b1-0a97f79a4582 Bulgaria

be948690-e417-4a33-aa52-272498caa17c Sweden

6830a758-7aaa-4ee0-b377-69cce45969e3 Netherlands

01f586ce-a9e1-49dc-b29e-c9eb41633a74 Poland

d7b23144-d6d1-412b-9150-f820c64d7b97 Norway

81ffeab9-de17-4da2-b172-0083d26f6ca5 Finland

a531a27d-fee4-4b58-a00c-576e324d37ab Netherlands

d9bb90cd-7e9c-478a-9439-6fb680de1dde Germany

3f899bf3-f174-4b59-b2cb-444ed2b60404 Denmark

1a4ee548-9b98-478e-bebf-733669a48bbf Germany

db59c75c-b379-4a28-8c2f-bd15637e3264 Croatia

3d98d5bc-3a33-420c-a68f-2b7a97187c97 Czech Republic

bfe82107-afba-436a-adc4-b716e54d561e Poland

df7b4b0a-92a4-49c7-bc6b-2da58af07f00 Netherlands

d9571155-b537-4167-ab03-6feb5bdeb790 Netherlands

29d05412-3f73-496f-a438-66ae0149eca6 Estonia

e94a116b-99a4-499c-ab11-ea1578e289be Greece

0bf65001-3953-4cda-bd99-f8d9efb3dca5 Portugal

6f798a81-0ffb-44c7-a190-e65ffb95b2f3 Sweden

e023fad3-c9e2-4ed7-9f93-3993ab3a2dad Germany

ccc7fd06-c4ab-4ccf-a00f-77cee611e9dc Germany

0bf65001-3953-4cda-bd99-f8d9efb3dca5 Portugal

a8f674d6-d132-4f66-81b1-0a97f79a4582 Bulgaria

be948690-e417-4a33-aa52-272498caa17c Sweden

7cd239dc-e16e-4ff9-9337-8e9e66c111ab Poland

93efcd4b-f997-4715-a99e-c7e6b313bb9e France

e023fad3-c9e2-4ed7-9f93-3993ab3a2dad Germany

ccc7fd06-c4ab-4ccf-a00f-77cee611e9dc Germany

d25d3257-ce59-4adf-98ac-b34c351ab7d8 France

0a169ab8-9c3b-4ebd-977a-10991995718d Netherlands

1b87cfac-4dc5-4d57-b58f-788f44c8de6c Spain

01f586ce-a9e1-49dc-b29e-c9eb41633a74 Poland

d7b23144-d6d1-412b-9150-f820c64d7b97 Norway

81ffeab9-de17-4da2-b172-0083d26f6ca5 Finland

a531a27d-fee4-4b58-a00c-576e324d37ab Netherlands

d9bb90cd-7e9c-478a-9439-6fb680de1dde Germany

3f899bf3-f174-4b59-b2cb-444ed2b60404 Denmark

1a4ee548-9b98-478e-bebf-733669a48bbf Germany

db59c75c-b379-4a28-8c2f-bd15637e3264 Croatia

3d98d5bc-3a33-420c-a68f-2b7a97187c97 Czech Republic

bfe82107-afba-436a-adc4-b716e54d561e Poland

df7b4b0a-92a4-49c7-bc6b-2da58af07f00 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE3080AFF000XXX
E-Number (Finland):
3640530
E-Number (Norway):
4379207
E-Number (Sweden):
3182430
EAN:
8015644013097
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.134 kg
Package Level 1 EAN:
8015644013097
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.8 W
Rated Current (In):
80 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
800 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
56...80 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 80-800 3p F F
6.3.0.53655