XT1N 160 TMD 63-630 3p F F
XT1N 160 TMD 63-630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 63-630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 63-630 3p F F
Product ID:
1SDA067414R1
EAN:
8015644013080
Catalog Description:
XT1N 160 TMD 63-630 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
27b3f7d2-9a9d-4702-8c8b-78b0b8988401 Italy
Simplified SCIP:
aee58fd4-1e56-4298-8189-3e5115abb462 Germany

1ffadfff-ebc9-4810-a077-a29ee05933b3 Poland

0417799a-9290-4abf-abf6-7774a98a30b1 Bulgaria

2eca5665-1d25-4516-8b70-b764a7bdf9a5 Sweden

67bee0e5-9901-4ef0-9128-7849a7b0e517 Poland

37737179-f4ca-49f4-9dc8-1b69cef21c3e France

4ba80cd9-4f6f-47f4-b1a0-8d5221b573c8 Germany

cdbb3483-9890-4a46-bbaa-6066e66326c8 Denmark

f34ae812-e6f3-45e4-bf17-926328d6ea32 Germany

ffa365ad-0a63-4996-801f-9f907780595d Croatia

ee4808c3-7716-4e4a-aed8-cb20d3a302e0 Czech Republic

c6e727f6-36d0-4492-8eba-cf90e63de90c Poland

a7059471-1c97-4e1b-8c16-d767eaa1c627 Netherlands

1ffadfff-ebc9-4810-a077-a29ee05933b3 Poland

7b27d125-3eb3-47c4-841f-238495ac7db9 Norway

28b49d81-2c93-478b-97cd-b12793dd7015 Finland

1c033f72-17ba-46e7-b6b0-b4d95e52f2d7 Netherlands

7b27d125-3eb3-47c4-841f-238495ac7db9 Norway

28b49d81-2c93-478b-97cd-b12793dd7015 Finland

1c033f72-17ba-46e7-b6b0-b4d95e52f2d7 Netherlands

4ba80cd9-4f6f-47f4-b1a0-8d5221b573c8 Germany

cdbb3483-9890-4a46-bbaa-6066e66326c8 Denmark

f34ae812-e6f3-45e4-bf17-926328d6ea32 Germany

ffa365ad-0a63-4996-801f-9f907780595d Croatia

ee4808c3-7716-4e4a-aed8-cb20d3a302e0 Czech Republic

c6e727f6-36d0-4492-8eba-cf90e63de90c Poland

a7059471-1c97-4e1b-8c16-d767eaa1c627 Netherlands

5160fe50-30eb-4851-a4ad-c7489bce1f81 Netherlands

4c33881f-f0a2-4ab4-8b05-80f0dc6957d1 Estonia

7a8aa60f-fb7b-4633-9554-857968df1c0b Greece

b9e146ff-487a-40be-b25f-62ef2e2aa0d0 Portugal

5160fe50-30eb-4851-a4ad-c7489bce1f81 Netherlands

4c33881f-f0a2-4ab4-8b05-80f0dc6957d1 Estonia

7a8aa60f-fb7b-4633-9554-857968df1c0b Greece

b9e146ff-487a-40be-b25f-62ef2e2aa0d0 Portugal

ea73ce68-7db5-4d60-961b-2590dc8126fd Sweden

ceb27245-9af4-4fb1-b449-dc81ee39b704 Germany

047a76d8-ead0-4265-bfa2-ca814a2e94a9 Germany

24be2c1a-d0a0-489b-9e49-9b1b683e7486 France

6f275054-5b49-46ae-b8a4-f437da98c26b Netherlands

0c235e17-44de-43ef-857f-e2b2acfec393 Spain

4e491c2d-d697-4758-ae23-de5d61949d1c Netherlands

0417799a-9290-4abf-abf6-7774a98a30b1 Bulgaria

2eca5665-1d25-4516-8b70-b764a7bdf9a5 Sweden

4e491c2d-d697-4758-ae23-de5d61949d1c Netherlands

67bee0e5-9901-4ef0-9128-7849a7b0e517 Poland

37737179-f4ca-49f4-9dc8-1b69cef21c3e France

ea73ce68-7db5-4d60-961b-2590dc8126fd Sweden

ceb27245-9af4-4fb1-b449-dc81ee39b704 Germany

047a76d8-ead0-4265-bfa2-ca814a2e94a9 Germany

24be2c1a-d0a0-489b-9e49-9b1b683e7486 France

6f275054-5b49-46ae-b8a4-f437da98c26b Netherlands

0c235e17-44de-43ef-857f-e2b2acfec393 Spain
Environmental
Environmental Information:
9AKK108467A6707
Ordering
E-Number (Finland):
3640524
E-Number (Norway):
4379206
E-Number (Sweden):
3182431
EAN:
8015644013080
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.133 kg
Package Level 1 EAN:
8015644013080
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.3 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
630 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
44.1...63 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 63-630 3p F F
6.3.0.53655