XT1N 160 TMD 50-500 3p F F
1SDA067413R1
8015644013073
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 50-500 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 55.9 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
XT1NE3050AFF000XXX
3640529
4379205
3182432
1 piece
85362090
76.2 mm
130 mm
70 mm
1.1 kg
box 1 piece
128 mm
135 mm
143 mm
1.134 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 45.5 ... 80 mm²
AC/DC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
3P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 3.7 W
50 A
50 / 60 Hz
8 kV
500 A
800 V
690 V AC
500 V DC
(220 V AC) 50 kA
(230 V AC) 50 kA
(240 V AC) 50 kA
(380 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 18 kA
(500 V AC) 15 kA
(525 V AC) 11 kA
(690 V AC) 5 kA
(250 V DC) 2 Poles in Series 36 kA
(500 V DC) 3 Poles in Series 36 kA
(220 V AC) 65 kA
(230 V AC) 65 kA
(240 V AC) 65 kA
(440 V AC) 36 kA
(500 V AC) 30 kA
(525 V AC) 22 kA
(690 V AC) 6 kA
160 A
690 V
Main Circuit M6
TMD
TM
35...50 A
N
IEC60947-2
XT1
Front
Bolt
6 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409