XT1N 160 TMD 50-500 3p F F
XT1N 160 TMD 50-500 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 50-500 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 50-500 3p F F
Product ID:
1SDA067413R1
EAN:
8015644013073
Catalog Description:
XT1N 160 TMD 50-500 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 50-500 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
7a2dec22-67b5-495b-88cb-9f1538fd225c Italy
Simplified SCIP:
58d2923b-496d-41bd-9e61-f6c81446b497 Sweden

06563ff2-6923-4f89-ae6a-af40bd7b100e Germany

6b33574e-07ea-4a4f-b325-dbf0b141cbbb Portugal

0dacf9e7-bcb0-49d2-83e4-c274a3cd6484 Belgium

e6e5ead1-8fd1-42ac-9758-1975c2072435 Finland

63d72336-877f-4309-aa94-a36d5fe8a4d8 Norway

bb3dc903-0b99-4ecf-9621-25065a15ab08 Poland

13d7bb6e-ba7f-48ac-880c-a1c0e8f59a5a Germany

1ed49cd6-a97a-4972-a5cf-1cc1084e398c Croatia

5a350005-7029-4f9e-a29a-d0161976bc16 Hungary

f267cc19-b346-4e13-b232-d20110954f07 Netherlands

d8428f71-2a56-4d6f-afcd-762fe5825508 Sweden

2703dd07-10db-49f6-a672-7e4184d62091 Estonia

82587c54-64ac-483e-be3d-e5f3e9c51828 Greece

55b25b43-4bc0-41c4-9db8-611461f8d307 Germany

e3b996b1-52e0-4d21-8008-6ccee296245e Czech Republic

92c79e5e-d2a6-459d-950e-5405b91773f4 Poland

5c19215f-b1e0-409b-ac49-ab1971e32e0f Denmark

96108660-299c-4a12-8ad0-b9ab3748288c Germany

f6512b52-ceb9-4079-9182-1c4e3fde2b8e France

d0189c40-bc93-49df-af70-9128353f0d9d Poland

60d2c41e-bd9b-48b5-966e-7dbc2397261b Spain

fb42f23b-a2e9-4322-8216-9dd6c30e3f6a Hungary

fcfed8fc-6a55-4c96-82c9-d92eb8e5d055 Belgium

9e64f215-2fb3-414f-a21c-fdf604ab643c France

6935e5d5-b720-4151-948f-88e4ad3a1486 Bulgaria

2bbc7bb4-bb02-407a-a905-38db9ccb7d78 Germany
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE3050AFF000XXX
E-Number (Finland):
3640529
E-Number (Norway):
4379205
E-Number (Sweden):
3182432
EAN:
8015644013073
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.134 kg
Package Level 1 EAN:
8015644013073
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 3.7 W
Rated Current (In):
50 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
500 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
35...50 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 50-500 3p F F
6.3.0.53655