XT1N 160 TMD 40-450 3p F F
XT1N 160 TMD 40-450 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT1N 160 TMD 40-450 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 40-450 3p F F
Product ID:
1SDA067412R1
EAN:
8015644013066
Catalog Description:
XT1N 160 TMD 40-450 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2347
Environmental Product Declaration - EPD:
9AKK108468A1890
9AKK108468A7793
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
848fe73d-3ecc-4485-bbef-f2dec965f3a5 Italy
Simplified SCIP:
420b6837-de7d-4bd1-9b36-33bb9784cf52 Belgium

dd86a351-c853-4974-861b-1cfac369457b Spain

154d20fb-5c46-44dd-8ac8-a0b427001ce2 France

c6104aa2-5e11-448e-8dc7-0625a9587a81 Denmark

4dce0847-a9d7-4ef5-be92-d25bf5bd5abb Sweden

1a1116b9-2f0d-47c7-bc03-e330b4f6ed05 Germany

d4851bc2-3e98-4339-832b-5aaec40f4f87 Croatia

c03712dc-bed8-4751-8170-8c71892a13f0 Germany

265df65c-9459-4bb0-b3c8-d109ae59a186 Czech Republic

b624c864-c9b6-4e70-97aa-6eeb5070a281 Germany

ef479331-30d5-437b-a278-5cbc9b945a9d Germany

9fef5a66-1712-4946-9e76-ac21b568edfd Hungary

bc71b1e7-e458-460d-98f3-a122bb230cd9 Portugal

d9a7f657-2b46-4804-a7da-99ff774bea68 Poland

44639bb5-7fcf-422b-8e2b-5e7deeb5af01 Bulgaria

21411aac-cb8a-4a0d-95c2-979a92878952 Poland

c731cdd8-14e9-44b4-900b-490e2fce8db6 Germany

2a8f7c1c-a8d7-4fc6-b20c-7f82aec243a3 Estonia

35bc22fd-33d7-4641-8228-947203a00961 Belgium

d801a270-4410-4546-9cad-0c679bd4d03e Greece

87b6d777-b996-470b-a703-53e5010a590d France

f5bd22de-f07b-42cd-9052-3f5d890a532a Poland

b7794e80-d1c0-4840-940f-6f4fc3aad3e6 Hungary

4f0c67dd-f132-4c60-8c54-26c21ed62a24 Finland

d78ad1ad-48e4-4a0e-ae8a-d02fea224f6a Sweden

515bff57-ce73-49ee-88a2-b45fb6668cc9 Norway

aa7c55c8-ee4d-468d-9403-20b0fc1474ad Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT1NE3040AFF000XXX
E-Number (Finland):
3640523
E-Number (Norway):
4379204
EAN:
8015644013066
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.137 kg
Package Level 1 EAN:
8015644013066
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH001295R0008
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 2.6 W
Rated Current (In):
40 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
28...40 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5532
GL Certificate:
1SDL000163R0103
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000719R0100
Mechanical Drawings:
1SDH000719R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000719R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT1N 160 TMD 40-450 3p F F
6.3.0.53655