XT1N 160 TMD 32-450 3p F F

 Loading Images..
No label translation
General Information
Extended Product Type:
XT1N 160 TMD 32-450 3p F F
Product ID:
1SDA067411R1
EAN:
8015644013059
Catalog Description:
XT1N 160 TMD 32-450 3p F F
Long Description:
C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
Environmental Product Declaration - EPD:
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.9 %
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
SCIP:
b8ba1754-58ff-4887-8f7b-ac517add86e1 Italy (IT)
Simplified SCIP:
45f47fd6-9223-46fa-a768-bcd646930445 Bulgaria (BG)

826467e8-cc7a-454f-9954-b24a70a33722 Poland (PL)

64d2a653-cc56-47a4-8907-40c4975df2c5 France (FR)

0c9508b2-5f63-4738-9f37-95ee249dd923 Croatia (HR)

bfd52cf6-137a-4f1c-baa4-198c7ddd4e77 Poland (PL)

a8ce4899-c258-4bc9-aac4-7af7a288685d Denmark (DK)

7525be68-6981-41b5-91d3-5fed25e2a835 Germany (DE)

c10aa335-ed19-44b1-b311-abe8c0213e31 Belgium (BE)

5b53a997-ff88-4eb7-afb6-07ddef9a2176 Germany (DE)

78a1611c-b08c-4b82-a760-a9bc7da23dfb Norway (NO)

cbe9d242-d2db-4e53-b93d-35a5d1c6bb74 Finland (FI)

4e709cd3-5143-4be6-a525-7d85629d9946 Czech Republic (CZ)

cdbdc825-e361-4240-9349-5061d288185e Poland (PL)

c514384a-039c-426f-a521-b1eac9b56b6e Netherlands (NL)

b9688eb6-71ae-4c47-92ee-dc1425ce896b Greece (GR)

701d79bb-51d3-4b42-aafd-33bade3eabd2 Portugal (PT)

1417ae19-1649-44f6-9231-412343027262 Hungary (HU)

c9f14d1c-7394-4cab-b753-be55508ca065 Estonia (EE)

70b057a8-566a-41a8-ad52-08518207790a Hungary (HU)

8e4aab66-7fa7-422e-9cc3-8ab43447bab1 France (FR)

f08d0540-cdf9-4632-802e-19ce412839a5 Spain (ES)

fab47967-e60a-4ffe-ae3c-f3174b9c57d0 Germany (DE)

f0447bee-d0c0-469b-9fd1-36c1a459b32b Germany (DE)

6b50316f-e96a-457c-aa45-af0a945b8d9d Belgium (BE)

f85f968d-05e4-4d0f-afa2-a32373a91645 Sweden (SE)

999f1b32-9c39-4e8c-8d78-2eb9c626385c Sweden (SE)

96e93a98-4c84-47e2-a83c-afd5fe9a555b Germany (DE)
Environmental
Environmental Information:
Ordering
Order Code US and Canada:
XT1NE3032AFF000XXX
E-Number (Finland):
3640522
E-Number (Norway):
4379203
EAN:
8015644013059
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
76.2 mm
Product Net Height:
130 mm
Product Net Depth / Length:
70 mm
Product Net Weight:
1.1 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
128 mm
Package Level 1 Height:
135 mm
Package Level 1 Depth / Length:
143 mm
Package Level 1 Gross Weight:
1.134 kg
Package Level 1 EAN:
8015644013059
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
Technical
Connecting Capacity Main Circuit:
Busbar 45.5 ... 80 mm²
Current Type:
AC/DC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 2.1 W
Rated Current (In):
32 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Instantaneous Short-Circuit Current Setting (Ii):
450 A
Rated Insulation Voltage (Ui):
800 V
Rated Operational Voltage:
690 V AC

500 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 50 kA

(230 V AC) 50 kA

(240 V AC) 50 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 18 kA

(500 V AC) 15 kA

(525 V AC) 11 kA

(690 V AC) 5 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 22 kA

(690 V AC) 6 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 3 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
TMD
Release Type:
TM
Setting Range:
22.4...32 A
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT1
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
Data Sheet, Technical Information:
Declaration of Conformity - CE:
GL Certificate:
LR Certificate:
UL Certificate:
VDE Certificate:
Dimension Diagram:
Mechanical Drawings:
Wiring Diagram:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available