AUE 2 CONTACTS OPEN x RHx XT2-XT4 W
1SDA067119R1
8015644010263
2 EARLY MICROSWITCH IN OPEN ON ROTARY HANDLE OPERATING MECHANISM FOR WITHDRAWABLE CIRCUIT-BREAKER XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTCAUEOPW
4381140
1 piece
85389099
0.22 kg
box 1 piece
105 mm
55 mm
135 mm
0.26 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or configurable
2
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
Q
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302