XT2N 160 Ekip Dip LS/I In=160A 4pFF InN=100%
XT2N 160 Ekip Dip LS/I In=160A 4pFF InN=100%
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=160A 4pFF InN=100%

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Product ID:
1SDA067095R1
EAN:
8015644010003
Catalog Description:
XT2N 160 Ekip Dip LS/I In=160A 4pFF InN=100%
Long Description:
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
060aee7b-5a26-4fae-8f26-8f1c6617efea Italy
Simplified SCIP:
48f48167-7587-42cd-a517-40fc3b4587f7 Germany

9eedccba-1741-4fb3-832c-b25430f4097a Portugal

ad4eaa00-9906-4f87-84aa-ca6c3f7abc71 Germany

2e034345-ac69-4ed8-8266-e2290d415876 Poland

0c6cb474-c50a-407d-bdd8-7ceb19763ad5 Sweden

2d2833d1-a110-4c1d-8f50-c9893d52e736 Germany

c82ad2c3-f14b-4d68-8b20-9d8e2366b8a5 France

b170c593-db9c-4e08-a9ba-41a71a24ca03 Netherlands

638cccd1-810b-480e-9886-78dfc6d7c333 Spain

fb7cd8d4-c343-45af-a6b4-c37e3f85585e Netherlands

ff541252-0325-4734-955b-630a690a053d Bulgaria

e05a9fa1-1297-44ed-8e6b-72d556defa55 Sweden

191bf99a-6193-4124-99c5-db1c281d4e3d Poland

58371b36-a778-4817-b9ca-4f8b42bbc516 France

22dc3bb0-090d-41d0-9027-c23085688625 Norway

a926e7b1-bd09-4c30-89a0-ff1962ef4325 Finland

82200646-bc7f-4dc3-a52b-aac649a9d008 Netherlands

e682dd60-feee-45ed-9233-0035d9bd145c Germany

14e54362-1193-4281-a740-b2bf446faf41 Denmark

0b648ecd-95bf-4bc0-bf88-525b258e96c4 Germany

ab2c4e17-1358-471f-b9c0-febe9be88731 Croatia

43e6cd2c-a63f-4374-8e95-a0cf137bab6e Czech Republic

d4b57ea0-cf79-4670-9404-9af0e36832fc Poland

e9134eed-e26d-4c09-8bd6-b74d5013184f Netherlands

0296f209-3e4f-4104-a06a-47dcb425a87e Netherlands

86dbb277-8032-4d4d-b348-98ddd18d920d Estonia

a2f1f056-6fff-4ba1-88df-47543602eb5e Greece
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE4160EFF000XXX
E-Number (Finland):
3640567
E-Number (Norway):
4309751
E-Number (Sweden):
3182035
EAN:
8015644010003
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.6 kg
Package Level 1 EAN:
8015644010003
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.8 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=160A 4pFF InN=100%
6.3.0.53655