XT2N 160 Ekip Dip LS/I In=100A 4p F F
XT2N 160 Ekip Dip LS/I In=100A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=100A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=100A 4p F F
Product ID:
1SDA067093R1
EAN:
8015644009984
Catalog Description:
XT2N 160 Ekip Dip LS/I In=100A 4p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 100 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1609eb08-e8c3-49f6-a890-5962b956c26a Italy
Simplified SCIP:
ac76ed9a-76ad-4a56-b75a-bb0e34d815a8 Germany

3279b360-ceb2-40ea-b5b8-ad72e423bb05 Spain

6ac6f831-68c4-4551-866e-5ed081f7a07c Netherlands

4a89c54b-032f-44b5-8c8d-7d0cd35d046d France

dc15b3fa-19b5-4923-89a3-4f384f029b96 Norway

9c25bb52-db28-4e2a-be76-f41b92ffcb96 Finland

bbeb138e-7cf5-43cb-8bbd-f9e0719d5446 Netherlands

e961004c-4e95-4d96-8754-18691fa102c8 Germany

a1af2075-79ed-4e69-8dec-d7d01a11d005 Denmark

42f7f0f4-82fb-4da9-b6b4-dac9338df2b5 Germany

70f63eea-c99f-4c68-915d-74403104364f Croatia

0a736fed-59fb-4cff-b7ba-d7e241a4a7e6 Czech Republic

bc2c2cd5-113a-4784-b74f-4cf636b4422f Poland

40f41cc1-1b98-417a-bb07-243fb7c3fe3f Netherlands

ebb38ec1-7540-4385-afe0-3f267dc7206b Netherlands

fb7779a5-51b6-4c0f-aa58-396fa1050337 Estonia

221148f9-5cc5-42e4-88bf-d791d508f5c6 Greece

d6c079cf-0aac-4ee2-af23-f75ebd1e4551 Portugal

9536aa0e-b9f0-4044-ba23-d6dafab7e594 Bulgaria

30f517d9-e24a-482d-9248-71ee1fe24992 Sweden

4a15787d-6911-41b5-ba3c-dfa454f63944 Germany

8c818d40-0b99-43a8-b304-fd0f4d823bb2 Poland

bbad2d35-7d33-4dd1-b173-bb90a75acec2 Poland

550fd77c-2475-483b-9e56-8478c5380788 Sweden

4678f95a-3f6c-4fb5-a749-2dc77f54a61e Germany

26238bc6-eb5c-4e9b-adf4-ff0acc6286b7 France

37e16bd4-4f1f-4945-8881-a4cbedaa4ae6 Netherlands
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE4100EFF000XXX
E-Number (Finland):
3640566
E-Number (Norway):
4309750
E-Number (Sweden):
3182034
EAN:
8015644009984
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
2.15 kg
Package Level 1 EAN:
8015644009984
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.2 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=100A 4p F F
6.3.0.53655