XT2N 160 Ekip Dip LS/I In=63A 4p F F
XT2N 160 Ekip Dip LS/I In=63A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=63A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=63A 4p F F
Product ID:
1SDA067092R1
EAN:
8015644009977
Catalog Description:
XT2N 160 Ekip Dip LS/I In=63A 4p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 63 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
193cb0e6-e030-42a0-ad2d-ff10b719cda4 Italy
Simplified SCIP:
c90d8063-7978-4ac4-88f7-28f7953bc24b Germany

7060552a-5193-49c5-a4eb-bd31ea418bcb France

3acd3a53-d943-4cb3-8aba-2b42e0a35b4a Norway

c9d7adc7-4d39-4e20-92c0-6843ebecbc15 Finland

c4f0e55e-0497-4bea-8648-597bd73874dd Netherlands

3d7aeb4e-e9a4-4f85-82b9-6281e4ef2dd9 Germany

ee0b8aa6-1b80-4f33-86c3-53816476204e Denmark

837b54d8-b995-4af0-bfee-5d1fdb20dec8 Germany

5466991d-c095-4ff0-8d2d-3e5fa9f971c6 Croatia

538c4ddb-0205-428a-b1f0-08c89ee475e2 Czech Republic

0f6484f3-a618-4725-a607-537e7c4ad4f2 Poland

1d576ec6-dc7b-4e98-8b23-acf26cc56c63 Netherlands

b1150a44-2c56-4354-95e2-2db72ba1b807 Netherlands

ce9307a7-ac51-41db-8024-5d718dfb319e Estonia

7006e41b-9eda-48f5-a7d9-e77aa3302545 Greece

a26b7f79-e22a-44c3-b626-3f994ab84b99 Portugal

7392be7c-3179-4244-8a38-020c84334b8e Bulgaria

7219c845-9cea-4d75-b82b-89a10dfe14c3 Sweden

cbd49345-af82-487f-a29a-1f1e45d9fbe2 Poland

06b7acb9-78a5-4b38-ad24-cbbe13f0af2a Sweden

3f9a273a-07a8-4d72-9d15-938c92f03c56 Germany

148335a3-3988-47c4-8b46-b46b91c8db35 Germany

39f587b0-d8c7-4290-b3a7-58d6400c16a3 France

b8224106-ddd6-4fdc-9203-88263002ac81 Netherlands

b32d6fac-56d5-42b3-a3ac-56a89b8c98cb Spain

707db0e9-bf34-4014-b222-ace60ac70a0f Netherlands

efc93761-fea3-4c4a-b1ad-cbcf4e281f01 Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE4063EFF000XXX
E-Number (Finland):
3640569
E-Number (Norway):
4309749
E-Number (Sweden):
3182033
EAN:
8015644009977
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
2.135 kg
Package Level 1 EAN:
8015644009977
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 1.7 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=63A 4p F F
6.3.0.53655