XT2N 160 Ekip Dip LS/I In=25A 4p F F
1SDA067091R1
8015644009960
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 25 A
Yes
UL 2799 Zero Waste To Landfill Validation available
Design for Closing Resource Loops - Standard EN45555 - 55.70 %
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3059555b-b799-4ab4-b4cd-4efe23381a2e China
XT2NE4025EFF000XXX
3640568
4309748
1 piece
85362090
120 mm
130 mm
82.5 mm
1.6 kg
box 1 piece
208 mm
145 mm
2.157 kg
Power Distribution
SACE Tmax XT
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
Busbar 32.5..100 mm²
AC
120 cycles per hour
8000 cycle
240 cycles per hour
25000 cycle
4P
CB with SOR 30 ms
CB with UVR 30 ms
at Rated Operating Conditions per Pole 0.8 W
25 A
50 / 60 Hz
8 kV
1000 V
690 V AC
(220 V AC) 65 kA
(230 V AC) 65 kA
(240 V AC) 65 kA
(380 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 36 kA
(500 V AC) 30 kA
(525 V AC) 20 kA
(690 V AC) 10 kA
160 A
690 V
Main Circuit M6
Ekip Dip LS/I
EL
N
IEC60947-2
XT2
Front
Bolt
6 N·m
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409