XT2N 160 Ekip Dip LS/I In=10A 4p F F
XT2N 160 Ekip Dip LS/I In=10A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=10A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=10A 4p F F
Product ID:
1SDA067090R1
EAN:
8015644009953
Catalog Description:
XT2N 160 Ekip Dip LS/I In=10A 4p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 10 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
87d09533-071b-4a67-81e9-1336617d0262 China
Simplified SCIP:
b164f8e9-2fa3-4550-97bc-3f4460a29e9c Denmark

d793e230-b736-4b20-9a1c-7d5ab572ca1e Sweden

6a1742f9-2a5c-449a-9b2f-3449c1506715 Germany

35ec3627-6afd-47ca-9651-ee814f0a3ed2 Estonia

26ad2e29-5a30-47f2-b7b7-110e0703e575 Netherlands

213b2a63-2d25-4925-bed2-d7bf695a7873 Bulgaria

dc17bd46-7916-45e5-bd5e-c5ca1e466d16 Norway

823f69f8-9d9e-40c3-affa-72d450ae7e62 Sweden

4d9a5873-ef81-49cf-952e-8ae6697b2760 Poland

048ef658-ba9d-48f8-a48e-3c594d2aa41a France

80e9b45f-a7e4-491d-835c-f2030dfee89b Belgium

0a4bee8b-38dd-4143-96c5-bc4b6ec25e89 Poland

ba4a8494-48eb-4475-8688-ab0882273653 Hungary

1f515f88-f7a7-466a-8f6b-8b697926264f Belgium

59c53c04-af9c-458a-b68e-b4bd8d8f9a62 Germany

ade9fafb-fa68-46db-be34-48e54c528c92 Croatia

fe8e3eca-6045-4ab0-bf87-aa025b7c8ed1 Finland

4b89acf4-9a39-42e4-bd51-3ffecebc3ee6 Czech Republic

7af16739-4aca-4557-927d-2980a3772b66 Greece

eb3eb029-a1d7-4e73-a83f-d3aa9ddcff6c Poland

2a01ca16-ca00-4093-b978-6652793527ff Germany

b59e79b3-c346-4150-b300-ac6bf9021a5b Germany

2bca765c-e0e5-459a-8bc6-eec0598f93c7 Portugal

3ee9fdc6-2ed1-404a-a9c7-8914efe78a10 Spain

55a28684-d4e8-4496-950f-278331e9fc85 Germany

adae5550-31ba-4228-be0b-a857ce3f0d8f Hungary

90a4260b-ac6b-47bf-a86d-5ffb5fa6eba1 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE4010EFF000XXX
E-Number (Finland):
3640565
E-Number (Norway):
4309747
EAN:
8015644009953
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
120 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.6 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.6 kg
Package Level 1 EAN:
8015644009953
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1002
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 0.1 W
Rated Current (In):
10 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=10A 4p F F
6.3.0.53655