XT2N 160 Ekip Dip LS/I In=160A 3p F F
XT2N 160 Ekip Dip LS/I In=160A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=160A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=160A 3p F F
Product ID:
1SDA067058R1
EAN:
8015644007959
Catalog Description:
XT2N 160 Ekip Dip LS/I In=160A 3p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 160 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b90612d8-2735-48c0-a56d-dc45be673814 Italy
Simplified SCIP:
83bd7a2a-eec9-46f1-b3c9-2121e7990084 Germany

f169be50-7e04-4524-ab8e-7ce1763b47b9 France

ad6d175f-75d5-4039-b30b-6180d39af189 Norway

32f4ada9-55a6-4949-bb23-bbaf1b1ddd00 Finland

639d2250-1084-4545-9b47-11f4136ba1de Netherlands

5d932a2c-9f30-4e07-af0d-e9c67e6fbae8 Germany

da1187e6-35c6-4fcf-98f5-45b8b5524dee Denmark

d52e6c34-7d2f-417c-adcd-298010509da7 Germany

fef67e1e-b863-4d26-8eda-30b19f23c531 Netherlands

eacfccbb-a82d-4fac-bd44-f90b918e6b2f Spain

378fd1f0-ddca-4b7b-812e-066cfa35bc3b Netherlands

75555083-4fe1-495b-aa08-52ad3b730e2f Germany

2a8dc798-9ad8-4510-8e26-c7eb48a964e9 Poland

b08cf1d0-f1be-4019-956a-2f6676f2f0bb Croatia

7aef0e65-8b0f-440a-92b4-e47d31bdb3df Czech Republic

0b7af615-fe02-435b-b2e5-ac5781d752ab Poland

b9ee9955-ee43-4015-99a5-02af016b3924 Netherlands

c0de57ed-ce97-45a9-9eb5-9e93d59bf892 Netherlands

781f0e8d-1411-44b0-a834-5ebc37831338 Estonia

8296011d-d5f0-4f2d-8fbc-93eb75957b38 Greece

b0bc9672-0156-4859-94ec-587cd5d95f50 Portugal

3dc9bc4b-1e87-4ae9-967b-958d8fae4481 Bulgaria

48b1023d-77c4-4afd-a4fc-7e4e3da8817d Sweden

7b86cf23-28b1-4ecc-af6e-5fd68920903c Poland

38658003-4bce-41db-918e-b155d51dd413 Sweden

bdc04d42-017e-4f67-871a-3cadf5ac1440 Germany

44da1b16-8c2b-4c4e-a9c1-9553a48028de France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE3160EFF000XXX
E-Number (Finland):
3638188
E-Number (Norway):
4309651
E-Number (Sweden):
3182027
EAN:
8015644007959
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.71 kg
Package Level 1 EAN:
8015644007959
Additional Information
Brand / Label:
ABB
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 10.8 W
Rated Current (In):
160 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ABS Certificate:
1SDL000163R0109
ATEX Certificate:
No certification needed
BV Certificate:
1SDL000163R0099
CB Certificate:
9AKK106713A2843
CQC Certificate:
CQC2013010307643219
CQC2013010307650258
CQC2018010307082330
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CCC:
9AKK108466A7755
2020980307003311
2020980307003400
Declaration of Conformity - CE:
9AKK106713A5901
DNV GL Certificate:
1SDL000163R0096
EAC Certificate:
9AKK10103A1027
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
RINA Certificate:
1SDL000163R0098
UL Certificate:
1SDL000163R0112
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
IDEA Granular Category Code (IGCC):
4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
Object Classification Code:
Q
UNSPSC:
39121616
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=160A 3p F F
6.3.0.53655