XT2N 160 Ekip Dip LS/I In=100A 3p F F
XT2N 160 Ekip Dip LS/I In=100A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=100A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=100A 3p F F
Product ID:
1SDA067057R1
EAN:
8015644007942
Catalog Description:
XT2N 160 Ekip Dip LS/I In=100A 3p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 100 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e44987f0-fb76-4840-b560-2a73f6a9886e Italy
Simplified SCIP:
578022b9-3788-4b93-8a2e-b850a28f136c Germany

29c76948-3cf3-40c5-8ee7-c6b846d60d69 Croatia

52f66bef-d998-4d85-ac9c-757829c97dfe Czech Republic

425aecc1-ad3b-4cae-8f39-ba04d1c89400 Poland

8bd63909-8ebe-4cce-8b4c-162ec1474706 Netherlands

7d365a49-4cd0-4e95-b1c7-d3126e830ca8 Netherlands

9988192e-dc31-41ff-ad6c-f9a185303e5e Estonia

57cef900-af82-48f0-8273-072b3242dee1 Greece

ee217784-8e7f-472d-9bd9-7334944dec1f France

c53840d0-755c-4b53-a595-d3f683686048 Norway

8d7b39c4-58b3-4e85-8ac9-c73df71d5e18 Finland

974fcb10-0e51-495d-b062-880e974e33af Netherlands

c73752fa-5da6-4c5e-84a1-38edc74a10df Germany

b8a426c2-2394-4dbb-bdae-56a5a5a80ec0 Denmark

3d6be772-cd6c-4d90-8d7f-1a6d14c032c5 Germany

d78792f3-0a38-4eb0-a88b-3ee21b875421 Portugal

182f29d9-a1d9-4afb-858c-83b4ffb48993 Bulgaria

3082a138-f3fd-4861-b319-8d7a3d6d8715 Sweden

75f36e3c-d89a-46ef-a0ea-c51434e8513a Poland

1e5a3570-4002-4e54-acfd-1902e8ad8b2b Sweden

68ce4c70-772a-4976-90d4-e23228efb193 Germany

c16138a9-0918-49c3-8725-ae70f059dec8 France

dd02d451-7816-4821-98be-990c0c3614a7 Netherlands

c33b1ab2-d5cd-4c4f-808c-d723c0d4c3e2 Spain

b0446400-9797-4d15-bb44-59488ffb0244 Netherlands

96a1874e-a985-43b2-9ac0-8b73cafbd1c4 Germany

b734dc66-d3a4-4eab-99a3-f47edf4a7eaf Poland
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE3100EFF000XXX
E-Number (Finland):
3602492
E-Number (Norway):
4309650
E-Number (Sweden):
3182026
EAN:
8015644007942
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.705 kg
Package Level 1 EAN:
8015644007942
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 4.2 W
Rated Current (In):
100 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=100A 3p F F
6.3.0.53655