XT2N 160 Ekip Dip LS/I In=63A 3p F F
XT2N 160 Ekip Dip LS/I In=63A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=63A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=63A 3p F F
Product ID:
1SDA067056R1
EAN:
8015644007935
Catalog Description:
XT2N 160 Ekip Dip LS/I In=63A 3p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 63 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e9538100-5f4d-4e14-bda3-68a38dd9536e Italy
Simplified SCIP:
d9ea7cd5-9729-4d3f-83df-28a542691da0 Germany

c7d18baf-942b-4b78-ae49-0632621e046f Finland

9f9d759e-4705-4d5f-9675-a000f506fc88 Netherlands

13d15eb4-e731-4159-8727-a5128baad645 Sweden

e10e3cf9-e4cb-4ba5-b2ba-e32357969590 Germany

6a018556-1af2-46d1-be0c-e1920257b820 France

a730426f-7169-4072-97fa-898d4ade89b5 Netherlands

93bc5631-9213-454c-8602-64103f0013dc Spain

5423d5c2-3a74-4aaa-837d-10a776114857 Netherlands

72b3d328-c844-4e73-8290-1130047bc3aa Germany

679b26f6-4b92-485b-a3f8-ec954757e96f Poland

6613a1a8-2685-4213-95a3-0d87b7595cb5 Netherlands

57d47c68-6390-4c3d-90d6-73149a4b8c8a Netherlands

7bf12ca9-f0d6-4ae1-8204-8deac95dee0a Estonia

5a3d8285-3916-4060-90e3-e978fd065932 Greece

c6dadd79-1abd-40c9-8f7d-e8f509e1fc20 Portugal

88b820d2-e34f-4903-8686-07f47b98c13d Bulgaria

e5134581-f3e7-4c5f-9d2d-2590838c9c7b Sweden

392b53c5-f7f2-40a4-8b81-8c1ec0131e0d Poland

e8bfc112-6ca5-4bfc-8844-e3ee850cde9c Germany

aea5accc-b97e-44a9-a065-5d73da887de7 Denmark

8310868e-f6a2-475c-a3ea-a95cdbf091e5 Germany

3a38b715-7954-4d07-958c-da2ea89a7c91 Croatia

e09c8a16-7c50-4ddc-a6ae-ced76c5b253c Czech Republic

8e7e51bc-aa53-4558-8b1f-553f05fcd2e1 Poland

95287f09-c2b1-4bd6-9a37-d30e0e0d50cf France

125cc667-bdaf-417f-9743-29d29f1e367f Norway
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE3063EFF000XXX
E-Number (Finland):
3602491
E-Number (Norway):
4309649
E-Number (Sweden):
3182025
EAN:
8015644007935
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.698 kg
Package Level 1 EAN:
8015644007935
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 1.7 W
Rated Current (In):
63 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=63A 3p F F
6.3.0.53655