XT2N 160 Ekip Dip LS/I In=25A 3p F F
XT2N 160 Ekip Dip LS/I In=25A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=25A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=25A 3p F F
Product ID:
1SDA067055R1
EAN:
8015644007928
Catalog Description:
XT2N 160 Ekip Dip LS/I In=25A 3p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 25 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
641a7c66-9f16-4240-add7-92218c6d2290 Italy
Simplified SCIP:
e7a00b7f-db13-4ebb-af66-5ed90ae7dde2 Germany

4e1804a4-b5eb-41bf-bef3-e2a85a3e275b Greece

c6289cac-4a15-41d0-97e3-00e467d76447 Portugal

2939a58e-e4d0-42c9-80a8-4b92fbe47ff7 Bulgaria

55f3658b-c901-4993-925e-3fc67ef18103 Spain

480d8630-b057-4fe1-9b43-3dc4e0b1a4e7 Netherlands

6019ffd0-57f6-459e-b4d2-af07aa9798ad Germany

bf152c90-34ad-4f76-bc1a-874e08488054 Poland

b6dbb664-6e6b-4406-88e2-2177c263e4e5 Sweden

5c4a627a-8208-43f0-9bde-c99b89d28f29 Poland

99d26b70-beb9-48ea-a06b-c52894e1a580 Sweden

01acda38-819d-4e39-8fed-333525254d5d Germany

9305a2dc-ea2e-4baf-bb56-ce802168cc74 France

1c50c372-48d3-4a85-9580-a303cc2b4bc3 Netherlands

74a95833-dad5-456c-81cb-08c0e980a8fb Finland

f4164529-44d7-4caa-9dcf-10c69824e07c Netherlands

b1969a93-cca0-4239-9e8c-4309b97a4bb9 Germany

d8cc31f7-af33-4b80-9933-420a3da6977a Denmark

546e2cad-5ecd-4e24-b799-e455e9233405 Germany

aaa8966f-d18e-4ee8-9b7f-01e331863613 Croatia

9b2c3771-5c87-43fe-95a2-076eeb87b6cb Czech Republic

c3b9f475-7afe-4005-92f3-18e70721ddfc France

d65e95f8-bc67-4764-98c7-0efa605fa7c2 Norway

1ab829a7-12b3-4f75-ab32-67bed7cc23ac Poland

6cf4d1c4-bac1-4bf6-a525-246cfce73a52 Netherlands

df427a33-542e-4c64-98b8-460a3bb2624c Netherlands

a511d7e8-aa25-4de6-bc2e-26b5fd2449e0 Estonia
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE3025EFF000XXX
E-Number (Finland):
3602494
E-Number (Norway):
4309648
EAN:
8015644007928
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.716 kg
Package Level 1 EAN:
8015644007928
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 0.8 W
Rated Current (In):
25 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=25A 3p F F
6.3.0.53655