XT2N 160 Ekip Dip LS/I In=10A 3p F F
XT2N 160 Ekip Dip LS/I In=10A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT2N 160 Ekip Dip LS/I In=10A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT2N 160 Ekip Dip LS/I In=10A 3p F F
Product ID:
1SDA067054R1
EAN:
8015644009601
Catalog Description:
XT2N 160 Ekip Dip LS/I In=10A 3p F F
Long Description:
C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 10 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2349
Environmental Product Declaration - EPD:
9AKK108469A1855
9AKK108468A1897
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  55.70 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
58c874d8-98c8-4157-a470-41224095a077 China
Simplified SCIP:
4dacb38c-8235-432d-8b04-c783db12083b Denmark

94ae0aa3-df10-48f0-b9fa-cd5cd70f0620 Sweden

c7dcb7d2-517f-4156-9bb1-2d6414fc5336 Germany

3c2de714-5aca-43df-b2bd-57c0724a83e6 Estonia

aae64704-2158-49bc-9713-55da6fc6c885 Netherlands

95f1a828-5af6-4b38-8b25-eedc5d24330d Bulgaria

9337e40e-75f6-4fb4-98ff-813d2f8f75cc Norway

8225eb6a-0165-4907-b8bb-54c45793d194 Sweden

0d0ce441-570b-4803-b965-a30edf554645 Poland

030a1916-5866-47bf-bb31-7ea0ed1fa342 France

5dd4664b-5986-4346-b162-d599ec94de09 Belgium

e02c8fa0-a80c-479b-9b10-6b5f881e0d8d Poland

24331956-0ea3-4ec3-9eaf-f1bd416347f8 Hungary

9b7f32df-99cd-42e6-91c9-f377e1237b61 Belgium

097e8831-b60e-4bb8-9d24-9b48ee9da54a Germany

e433edfa-8d13-4fe7-be45-791da2d7ac82 Croatia

5ca6e58e-52d8-4993-9a54-cc084eab9cdf Finland

35360c1a-1b3a-447c-816c-bcda57a55d24 Czech Republic

77f6bfe9-d269-46dd-837c-a9e3c7bf0e88 Greece

c41d30e7-547a-4993-8df1-ede6fe86a898 Poland

1f3418dd-f790-4cbe-8ece-4ee072c174f5 Germany

6b0f6cec-2fee-46df-8377-366840e256aa Germany

0aa4df99-8d94-43ca-ae4e-9795b7d02dba Portugal

2466baf0-e888-4f20-8ec4-222335cffcf0 Spain

234907b8-4cbb-4d0c-9804-4ebdd6a936a0 Germany

23f5186f-d00d-4fc6-85ca-4213f5287fba Hungary

0f8bb01f-8fe0-4180-aea7-6729e54a22c2 France
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XT2NE3010EFF000XXX
E-Number (Finland):
3640559
E-Number (Norway):
4309647
EAN:
8015644009601
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
90 mm
Product Net Height:
130 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
1.4 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
208 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
1.68 kg
Package Level 1 EAN:
8015644009601
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002230A1001
Technical
Connecting Capacity Main Circuit:
Busbar 32.5..100 mm²
Current Type:
AC
Electrical Durability:
120 cycles per hour

8000 cycle
Mechanical Durability:
240 cycles per hour

25000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 30 ms

CB with UVR  30 ms
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 0.1 W
Rated Current (In):
10 A
Rated Frequency (f):
50 / 60 Hz
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 65 kA

(230 V AC) 65 kA

(240 V AC) 65 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 36 kA

(500 V AC) 30 kA

(525 V AC) 20 kA

(690 V AC) 10 kA
Rated Uninterrupted Current (Iu):
160 A
Rated Voltage (Ur):
690 V
Recommended Screw Driver:
Main Circuit M6
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC60947-2
Sub-type:
XT2
Terminal Connection Type:
Front
Terminal Type:
Bolt
Tightening Torque:
6 N·m
Certificates and Declarations
ATEX Certificate:
No certification needed
Data Sheet, Technical Information:
SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK106713A5901
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0093
LR Certificate:
1SDL000163R0100
UL Certificate:
No certification needed
VDE Certificate:
No certification needed
Dimension Diagram:
1SDH000721R0100
Mechanical Drawings:
1SDH000721R0100
Wiring Diagram:
1SDM000068R0001
Instructions and Manuals:
1SDH000721R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
EPLAN DATA XT2N 160 Ekip LS/I In=10A 3p F F
6.3.0.53655