Ekip T e P TEST AND PROGRAMMING UNIT
1SDA066989R1
8015644008956
TEST AND PROGRAMMING UNIT EKIP T e P
China (CN)
67 day
No
Product under warranty must be returned
Inactive
28 day
Active
USSVCEXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZEAEKPTP
3182072
1 piece
85389099
225 mm
150 mm
345 mm
0.999 kg
1.052 kg
Accessories for Emax 2, Accessories for Tmax XT
Accessory
E1.2
E2.2
E4.2
E6.2
XT2
XT4
XT5
XT7
XT7M
SACE Emax 2
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371392