KIT R XT4 3pcs
1SDA066949R1
8015644008536
REAR TERMINALS ADJUSTABLE 3pcs XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT4ER-3PC
4381051
1 piece
85389099
0.302 kg
box 1 piece
200 mm
25 mm
220 mm
0.318 kg
Accessories for Tmax XT
Accessory
XT4
SACE Tmax XT
Loose or configurable
3P
IEC60947-2
UL489
EC002019 - Connection vane/phase spreader
4603 >> Electrical terminals
Q
39121432
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305