A2N 250 TMF 200-2000 4p F F
1SDA066796R1
8015644694432
C.BREAKER FORMULA A2N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ABN200TW-4
1 piece
85362090
140 mm
150 mm
60 mm
1.75 kg
162 mm
120 mm
155 mm
1.8 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
4000 cycle
10000 cycle
4P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 12 W
Main Circuit 200 A
6 kV
690 V
550 V AC
250 V DC
(240 V AC) 42.5 kA
(380 V AC) 18 kA
(415 V AC) 18 kA
(440 V AC) 12.5 kA
(480 V AC) 12.5 kA
(500 V AC) 5 kA
(250 V DC) 2 Poles in Series 18 kA
(240 V AC) 85 kA
(380 V AC) 36 kA
(415 V AC) 36 kA
(440 V AC) 25 kA
(480 V AC) 25 kA
(500 V AC) 10 kA
(250 V DC) 2 Poles in Series 36 kA
250 A
TMF
TM
N
IEC
A2
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409