A2N 250 TMF 200-2000 3p F F
A2N 250 TMF 200-2000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A2N 250 TMF 200-2000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A2N 250 TMF 200-2000 3p F F
Product ID:
1SDA066784R1
EAN:
8015644006945
Catalog Description:
A2N 250 TMF 200-2000 3p F F
Long Description:
C.BREAKER FORMULA A2N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cb2db7cc-f1d3-4c44-8411-9ebcaab89643 Italy
Simplified SCIP:
1fe706d0-4e12-4bca-bf3a-522b4e52d783 Germany

5445f7e3-f820-4a0d-8c1d-03be09fad0a6 Bulgaria

e8641ddc-4ec0-47d7-866d-5bbfcbde6e33 Germany

7d57fea0-0399-4949-ba36-bba0126a8cbc Denmark

6f7ef39f-a454-4792-a5b9-0a815273dd6b Norway

f70a53d5-1c5e-4774-a55a-1c5d10344652 Poland

a1d8fa3c-2a6b-4843-a3cc-83eebcece0e2 Sweden

5950c618-79b2-436a-900b-6ef69ee29395 Poland

1ac775b8-8a02-4b87-b4c8-021f752af328 France

e04f0605-aff0-4ec4-8d35-352a817b0906 Finland

19eef35b-3f94-42b6-9cb2-b14acbc05c8b Sweden

7f17b5b8-7cfe-4a0e-bb0f-7ab35324f228 Croatia

14e23a44-89e9-45ef-8a53-18d6ecd23619 Belgium

c6ca9851-9ffa-41ab-bfaf-bf9f200a8e37 Spain

f4881ff9-8e55-4225-bd33-39b32554738e Hungary

bff4f2ef-1942-4658-a859-ef07bbcc972e Netherlands

e7c608a0-1606-44cf-95cf-8a368fac01b8 Germany

aa2bbc0b-a7b6-47aa-a67f-f353334db318 France

9cfd98a3-3b53-448e-9186-13be7aeff799 Germany

d5aaa5e3-07f9-423b-8f32-404b81bcfb03 Germany

99f2f6a9-67c5-4822-aa1d-69f205c44e23 Poland

247fff04-9119-4bd5-a3ab-63adac49a23f Czech Republic

5a8a93ca-ee03-4449-b9c5-810afe5fef89 Belgium

2076f0a3-ef75-40c6-93db-6ff948d6d76d Estonia

4a92a727-97e4-45f5-b9ae-440c2b7d45b0 Hungary

43b408fa-6be0-4b08-8c2f-8f2d49a51008 Greece

aa560844-6397-4945-bd27-534c50cea1e0 Portugal
Environmental
Environmental Information:
1SDL000183R0001
9AKK108467A6707
Ordering
Order Code US and Canada:
ABN200TW
EAN:
8015644006945
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
1.396 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
162 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.45 kg
Package Level 1 EAN:
8015644006945
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
4000 cycle
Mechanical Durability:
10000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR 15 ms
Power Loss:
at Rated Operating Conditions per Pole 12 W
Rated Current (In):
Main Circuit 200 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 12.5 kA

(480 V AC) 12.5 kA

(500 V AC) 5 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 25 kA

(480 V AC) 25 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
250 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A2
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5518
Wiring Diagram:
1SDM000067R0001
Instructions and Manuals:
1SDH000718R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655