A2N 250 TMF 175-1750 3p F F
A2N 250 TMF 175-1750 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A2N 250 TMF 175-1750 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A2N 250 TMF 175-1750 3p F F
Product ID:
1SDA066783R1
EAN:
8015644694371
Catalog Description:
A2N 250 TMF 175-1750 3p F F
Long Description:
C.BREAKER FORMULA A2N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 175-1750 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
feaa4539-61c7-485b-8433-f2eb4f7fdb2a Italy
Simplified SCIP:
8d03292c-c0f4-422e-9787-2a93c71f2d15 Germany

e59ebb65-a239-43a0-9382-fc8155033c53 Greece

da575a43-77ca-4c82-9a84-14a0a3fa67e3 Poland

e47635a8-94ce-4343-a7d3-8ec6a95e6d91 Sweden

6529e4dd-7ee5-4c11-b3dd-eb74c0e37ed6 Bulgaria

17922305-53aa-4d3e-901c-a4e0075f7c69 Portugal

4feed131-be99-46c3-ad3b-9aad19a69aa9 Hungary

4c39d9ac-1631-445d-a7d7-f86cda3ca765 Germany

54a2b354-a143-4eb3-aeef-b207748b0da6 Germany

7fa7e0b0-5889-4d1b-b617-085cbc7da249 Poland

15640d03-6177-469d-9872-de28ce2e20f1 Czech Republic

9f2338c0-3002-476b-8814-9b32e113781a Germany

7c50912e-7150-4ab3-9823-1fe51ee9142c Belgium

e652adc6-c9aa-4277-8c0b-e1a9ba16c05f Sweden

cb7cdac6-5770-4c51-b9e0-76dd40c2b596 Finland

ec40b4cb-3e17-4a3b-b573-4ec2b603881d France

d20714f1-bb5b-4590-bf3d-63858e054944 Croatia

2e2ed61c-a232-4d1d-a6fc-718995f48841 Poland

e2c0d84b-b15a-48b8-b897-85aadaa91a5f Norway

c3d90c22-7d2c-484c-a8ef-c41a72e9f717 Denmark

d5bc5c1b-f992-4c74-87ac-cd75221434a8 Germany

7e4dfc57-d210-4efa-be4e-0af23d695dc1 Netherlands

3b13b0f8-beea-482e-8fc8-80c6d97423fd Belgium

522c6e3e-0e75-44a7-8a18-ace92fc2eeaf Spain

64576e3d-b9fa-4591-8c17-61b594a477ea Hungary

7fc0fd11-1435-4187-a499-880c5ec92d06 France

695c0a1d-3b17-4576-87fa-1545e10455ae Estonia
Environmental
Environmental Information:
1SDL000183R0001
9AKK108467A6707
Ordering
Order Code US and Canada:
ABN175TW
EAN:
8015644694371
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
105 mm
Product Net Height:
150 mm
Product Net Depth / Length:
60 mm
Product Net Weight:
1.3 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
162 mm
Package Level 1 Height:
120 mm
Package Level 1 Depth / Length:
155 mm
Package Level 1 Gross Weight:
1.35 kg
Package Level 1 EAN:
8015644694371
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
4000 cycle
Mechanical Durability:
10000 cycle
Number of Poles:
3P
Opening Time:
CB with SOR 15 ms

CB with UVR 15 ms
Power Loss:
at Rated Operating Conditions per Pole 10 W
Rated Current (In):
Main Circuit 175 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC

250 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 42.5 kA

(380 V AC) 18 kA

(415 V AC) 18 kA

(440 V AC) 12.5 kA

(480 V AC) 12.5 kA

(500 V AC) 5 kA

(250 V DC) 2 Poles in Series 18 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 85 kA

(380 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 25 kA

(480 V AC) 25 kA

(500 V AC) 10 kA

(250 V DC) 2 Poles in Series 36 kA
Rated Uninterrupted Current (Iu):
250 A
Release:
TMF
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
A2
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5518
Wiring Diagram:
1SDM000067R0001
Instructions and Manuals:
1SDH000718R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655