A1C 125 TMF 20-400 4p F F
1SDA066746R1
8015644694197
C.BREAKER FORMULA A1C 125 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 20-400 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
AAC020TW-4
1 piece
85362090
101.6 mm
130 mm
60 mm
1 kg
136.5 mm
124 mm
110.5 mm
1.05 kg
SACE FORMULA
Moulded Case Circuit Breaker
Automatic Circuit Breaker
F
1500 cycle
Nr. Operations 8500 cycle
4P
CB with SOR 15 ms
CB with UVR 15 ms
at Rated Operating Conditions per Pole 3 W
Main Circuit 20 A
6 kV
690 V
550 V AC
250 V DC
(240 V AC) 15 kA
(380 V AC) 12.5 kA
(415 V AC) 6.25 kA
(440 V AC) 5 kA
(480 V AC) 4 kA
(500 V AC) 2.5 kA
(250 V DC) 2 Poles in Series 5 kA
(240 V AC) 30 kA
(380 V AC) 25 kA
(415 V AC) 25 kA
(440 V AC) 20 kA
(480 V AC) 15 kA
(500 V AC) 8 kA
(250 V DC) 10 kA
125 A
TMF
TM
C
IEC
A1
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409