HTC XT4 3p TERMINAL COVERS HIGH 2pcs
1SDA066670R1
8015644005788
HIGH TERMINAL-COVERS THREE-POLE 2pcs XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT4HTC-3
3638747
4384981
3182078
1 piece
85389099
0.29 kg
box 1 piece
130 mm
135 mm
145 mm
0.306 kg
Accessories for Tmax XT
Accessory
XT4
SACE Tmax XT
Loose or configurable
3P
IEC60947-2
UL489
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635