HTC XT2 4p TERMINAL COVERS HIGH 2pcs
1SDA066667R1
8015644005757
HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT2
China (CN)
17 day
No
Product under warranty must be returned
Active
CNILX002EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT2HTC-4
3638744
4384978
3182076
1 piece
85389099
0.299 kg
box 1 piece
130 mm
135 mm
145 mm
0.31 kg
Accessories for Tmax XT
Accessory
XT2
SACE Tmax XT
Loose or configurable
4P
IEC60947-2
UL489
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635