HTC XT1 4p TERMINAL COVERS HIGH 2pcs
1SDA066665R1
8015644005733
HIGH TERMINAL-COVERS FOUR-POLE 2pcs XT1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT1HTC-4
3638742
4384976
3182445
1 piece
85362090
0.254 kg
box 1 piece
105 mm
95 mm
150 mm
0.256 kg
Accessories for Tmax XT
Accessory
XT1
SACE Tmax XT
Loose or configurable
4P
IEC60947-2
UL489
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635