LTC XT3 4p TERMINAL COVERS LOW 2pcs
1SDA066661R1
8015644005696
LOW TERMINAL-COVERS FOUR-POLE 2pcs XT3
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT3LTC-4
3638738
4381436
1 piece
85389099
0.086 kg
box 1 piece
150 mm
20 mm
200 mm
0.091 kg
Accessories for Tmax XT
Accessory
XT3
SACE Tmax XT
Loose or configurable
4P
IEC60947-2
UL489
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635