LTC XT1 3p TERMINAL COVERS LOW 2pcs
1SDA066655R1
8015644693763
LOW TERMINAL-COVERS THREE-POLE 2pcs XT1
Italy (IT)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT1LTC-3
3638733
4381431
1 piece
85362090
0.049 kg
box 1 piece
150 mm
20 mm
200 mm
0.052 kg
Accessories for Tmax XT
Accessory
XT1
SACE Tmax XT
Loose or configurable
3P
IEC60947-2
UL489
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635