MIR-P x XT4 P/W
1SDA066646R1
8015644005559
PLATE FOR MECHANICAL INTERLOCK FOR PLUG-IN-WITHDRAWABLE CIRCUIT-BREAKER XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT4MIRPLPW
4381689
1 piece
85389099
0.563 kg
box 1 piece
200 mm
10 mm
250 mm
0.593 kg
Accessories for Tmax XT
Accessory
XT4
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
Q
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303