MIR-P x XT1 F
1SDA066639R1
8015644693688
PLATE FOR MECHANICAL INTERLOCK FOR FIXED CIRCUIT-BREAKER XT1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT1MIRPLF
4381682
1 piece
85389099
0.578 kg
box 1 piece
200 mm
15 mm
230 mm
0.608 kg
Accessories for Tmax XT
Accessory
XT1
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
Q
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303