MIR-HR XT1..XT4
1SDA066637R1
8015644693671
CHASSIS GROUP FOR MECHANICAL INTERLOCK HORIZONTAL BETWEEN 2 C.BREAKER XT1...XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTAMIRHR
4381680
1 piece
85389099
3.946 kg
box 1 piece
370 mm
85 mm
520 mm
4.154 kg
Accessories for Tmax XT
Accessory
XT1, XT2, XT3, XT4
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
Q
39121302
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27371303