RHS L XT1-XT3 F/P EMER. SX LATERAL
1SDA066580R1
8015644693398
ROTARY HANDLE OPERATING MECHANISM EMERGENCY LEFT LATERAL WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT1-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTBRHSLEMFP
4381215
1 piece
85389099
0.3 kg
box 1 piece
125 mm
120 mm
485 mm
0.4 kg
Accessories for Tmax XT
Accessory
XT1, XT3
SACE Tmax XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414