A3S 630 ELT-LI In=630 4p F F
A3S 630 ELT-LI In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

A3S 630 ELT-LI In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Formula DSA
- Show Less..
No label translation
General Information
Extended Product Type:
A3S 630 ELT-LI In=630 4p F F
Product ID:
1SDA066575R1
EAN:
8015644693367
Catalog Description:
A3S 630 ELT-LI In=630 4p F F
Long Description:
C.BREAKER FORMULA A3S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC ELT-LI R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a57bbb91-fd90-4d52-b958-a2ed2c59a842 Italy
Simplified SCIP:
444e56ed-b222-415f-a041-9fae0aeb8e03 Croatia

afacb6d9-3008-4a3a-bed4-8ea9fedd492f Germany

9c88bdc6-cdd6-459f-a78e-951912271f64 France

98e5f83c-abb1-49e2-aa15-320e50f0d50a Germany

4c08e2a7-0a8b-4c92-8de4-2f4b95c84bab Denmark

49253f6c-9d81-4301-a83f-41d521fbbc83 Germany

a96c38d7-d40a-4d31-8b04-b1b210ec3687 Sweden

b8e8d294-dbad-4f5f-b0b1-f2c50b6d83b3 Germany

e7d1afff-7f69-4af2-baf8-286a6673ca30 Greece

e7c86da9-25ae-4b6b-ba3e-6e119a282e90 France

4d2cef1c-b5c0-4d45-9721-cb9f1b8da700 Hungary

60966a8c-b005-440f-af9f-43f1491b2cbc Belgium

8ab01aef-bbe6-4ec9-973e-b0a14a304b1b Spain

f6557792-474f-404a-a77b-05736ff935e8 Portugal

cd735436-8905-4c4b-8dc7-d822ca966ddc Poland

ca30b48e-25b6-41a0-8605-3a079506273e Poland

597c4ad5-69c3-40fd-9a86-866c7bfc8452 Bulgaria

20d658e8-86e2-4dad-82bd-364a11474816 Czech Republic

ff8f5341-5065-47e1-9825-320618d49c43 Germany

390d5f0f-c73f-4224-9f3d-c5fea3b84117 Finland

9bc9d4cd-6320-4bd2-9d94-69578b792dc3 Netherlands

eb06aa7c-8e16-4679-81f1-b87a780166a7 Sweden

5122d314-a791-4f95-bd14-fe998fc4503e Norway

9d3de31e-fe11-428c-a5c1-578527c82748 Hungary

8a3bed45-e8cf-435f-bb07-b3a9a38a35cc Belgium

cb807992-a980-4939-9169-bce4c4184eb1 Poland

3b3c211b-491b-4884-9cb5-9830909b4d87 Estonia
Environmental
Environmental Information:
1SDL000184R0001
9AKK108467A6707
Ordering
EAN:
8015644693367
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
186 mm
Product Net Height:
205 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
6.4 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
286 mm
Package Level 1 Height:
228 mm
Package Level 1 Depth / Length:
244 mm
Package Level 1 Gross Weight:
6.5 kg
Package Level 1 EAN:
8015644693367
Additional Information
Product Main Type:
SACE FORMULA
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
Technical
Electrical Durability:
2000 cycle
Mechanical Durability:
5000 cycle
Number of Poles:
4P
Opening Time:
CB with SOR 15 ms

CB with UVR ≤25 ms
Power Loss:
at Rated Operating Conditions per Pole 41 W
Rated Current (In):
Main Circuit 630 A
Rated Impulse Withstand Voltage (Uimp):
6 kV
Rated Insulation Voltage (Ui):
690 V
Rated Operational Voltage:
550 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 V AC) 50 kA

(380 V AC) 25 kA

(415 V AC) 25 kA

(440 V AC) 25 kA

(480 V AC) 17.5 kA

(500 V AC) 12.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(240 V AC) 100 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(480 V AC) 35 kA

(500 V AC) 25 kA

(250 V DC) 2 Poles in Series 50 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
ELT LI
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
A3
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210032D0204
Declaration of Conformity - CE:
9AKK106713A5517
Wiring Diagram:
1SDM000079R0001
Instructions and Manuals:
1SDH000747R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655